LM2940QML 1A Low Dropout Regulator | 德州仪器 TI.com.cn

LM2940QML (正在供货)

1A Low Dropout Regulator

1A Low Dropout Regulator - LM2940QML
数据表
 

描述

The LM2940 positive voltage regulator features the ability to source 1A of output current with a dropout voltage of typically 0.5V and a maximum of 1V over the entire temperature range. Furthermore, a quiescent current reduction circuit has been included which reduces the ground current when the differential between the input voltage and the output voltage exceeds approximately 3V. The quiescent current with 1A of output current and an input-output differential of 5V is therefore only 30 mA. Higher quiescent currents only exist when the regulator is in the dropout mode (VIN − VOUT ≤ 3V).

Designed also for vehicular applications, the LM2940 and all regulated circuitry are protected from reverse battery installations or 2-battery jumps. During line transients, such as load dump when the input voltage can momentarily exceed the specified maximum operating voltage, the regulator will automatically shut down to protect both the internal circuits and the load. The LM2940 cannot be harmed by temporary mirror-image insertion. Familiar regulator features such as short circuit and thermal overload protection are also provided.

特性

  • Available with Radiation Ensure
    • ELDRS Free 100 krad(Si)
  • Dropout Voltage Typically 0.5V @IO = 1A
  • Output Current in Excess of 1A
  • Output Voltage Trimmed Before Assembly
  • Reverse Battery Protection
  • Internal Short Circuit Current Limit
  • Mirror Image Insertion Protection

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 线性稳压器 (LDOs)

 
Output Options
Iout (Max) (A)
Vin (Max) (V)
Vin (Min) (V)
Vout (Max) (V)
Vout (Min) (V)
Fixed Output Options (V)
Package Group
Operating Temperature Range (C)
Rating
PSRR @ 100KHz (dB)
Accuracy (%)
Vdo (Typ) (mV)
Iq (Typ) (mA)
Package Size: mm2:W x L (PKG)
LM2940QML
Fixed Output    
1    
26    
6    
5    
5    
5    
CFP    
-55 to 125    
Military    
50    
5    
500    
10    
See datasheet (CFP)    

其它合格版本 LM2940QML

版本 器件型号 定义
宇航 LM2940QML-SP 抗辐射、陶瓷封装,适用于太空应用