The LM358B and LM2904B devices are the next-generation versions of the industry-standard LM358 and LM2904 devices, which include two high-voltage (36-V) operational amplifiers (op amps). These devices provide outstanding value for cost-sensitive applications, with features including low offset (300 µV, typical), common-mode input range to ground, and high differential input voltage capability.
The LM358B and LM2904B devices simplify circuit design with enhanced features such as unity-gain stability, lower offset voltage of 3 mV (maximum at room temperature), and lower quiescent current of 300 µA (typical). High ESD (2 kV, HBM) and integrated EMI and RF filters enable the LM358B and LM2904B devices to be used in the most rugged, environmentally challenging applications.
The LM358B and LM2904B devices are available in micro-size packages, such as TSOT-8 and WSON, as well as industry standard packages, including SOIC, TSSOP, and VSSOP.
All trademarks are the property of their respective owners.
Number of channels (#) |
Total Supply Voltage (Min) (+5V=5, +/-5V=10) |
Total Supply Voltage (Max) (+5V=5, +/-5V=10) |
GBW (Typ) (MHz) |
Slew Rate (Typ) (V/us) |
Rail-to-rail |
Vos (offset voltage @ 25 C) (Max) (mV) |
Iq per channel (Typ) (mA) |
Vn at 1 kHz (Typ) (nV/rtHz) |
Rating |
Operating temperature range (C) |
Package Group |
Package size: mm2:W x L (PKG) |
Offset drift (Typ) (uV/C) |
Features |
Input bias current (Max) (pA) |
CMRR (Typ) (dB) |
Output current (Typ) (mA) |
Architecture |
LM2904 | LM2904LV | LM358B |
---|---|---|
2 | 2 | 2 |
3 | 2.7 | 3 |
26 | 5.5 | 36 |
0.7 | 1 | 1.2 |
0.3 | 1.5 | 0.5 |
In to V- | In to V- | |
7 | 3 | 3 |
0.35 | 0.09 | 0.3 |
40 | 40 | 40 |
Catalog | Catalog | Catalog |
-40 to 125 | -40 to 125 | -40 to 85 |
PDIP | 8
SOIC | 8 SO | 8 TSSOP | 8 VSSOP | 8 |
SOIC | 8
TSSOP | 8 VSSOP | 8 |
SOIC | 8 |
See datasheet (PDIP) 8SO: 48 mm2: 7.8 x 6.2 (SO | 8) 8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8) 8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8) 8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8) |
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8) 8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8) |
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8) |
7 | 4 | 4 |
Cost Optimized |
Cost Optimized EMI Hardened Standard Amps |
Cost Optimized EMI Hardened Standard Amps |
250000 | 15 | 100000 |
80 | 100 | |
30 | 30 | |
Bipolar | Bipolar | |
立即下单 | 立即下单 | 无样片 |