LM2765
- Doubles Input Supply Voltage
- SOT-23 6-Pin Package
- 20-Ω Typical Output Impedance
- 90% Typical Conversion Efficiency at 20 mA
- 0.1-µA Typical Shutdown Current
The LM2765 CMOS charge-pump voltage converter operates as a voltage doubler for an input voltage in the range of 1.8 V to 5.5 V. Two low-cost capacitors and a diode are used in this circuit to provide up to 20 mA of output current.
The LM2765 operates at 50-kHz switching frequency to reduce output resistance and voltage ripple. With an operating current of only 130 µA (operating efficiency greater than 90% with most loads) and 0.1-µA typical shutdown current, the LM2765 provides ideal performance for battery powered systems. The device is manufactured in a 6-pin SOT-23 package.
For all available packages, see the orderable addendum at the end of the data sheet.技术文档
未找到结果。请清除搜索并重试。
查看全部 1 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM2765 Switched-Capacitor Voltage Converter 数据表 (Rev. D) | PDF | HTML | 2016年 9月 26日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
参考设计
TIDA-00319 — 高速数字输出 PLC 模块参考设计
这一面向可编程逻辑控制器 (PLC) 的高速数字输出参考设计展示了简单的低成本高速单端数字输出模块,该模块使用标准低侧驱动器,并使用隔离式功率级通过背板供电。高速数字输出模块在电机控制和定位应用中必不可少。
封装 | 引脚 | 下载 |
---|---|---|
SOT-23 (DBV) | 6 | 查看选项 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点