LM27 (正在供货)


具有固定跳变点的温度开关,120°C-150°C - LM27


The LM27 is a precision, single digital-output, low-power thermostat comprised of an internal reference, DAC, temperature sensor and comparator. Utilizing factory programming, it can be manufactured with different trip points as well as different digital output functionality. The trip point (TOS) can be preset at the factory to any temperature in the range of +120°C to +150°C in 1°C increments. The LM27 has one digital output (OS/OS/US/US), one digital input (HYST) and one analog output (VTEMP). The digital output stage can be preset as either open-drain or push-pull. In addition, it can be factory programmed to be active HIGH or LOW. The digital output can be factory programmed to indicate an over temperature shutdown event (OS or OS) or an under temperature shutdown event (US or US). When preset as an overtemperature shutdown (OS) it will go LOW to indicate that the die temperature is over the internally preset TOS and go HIGH when the temperature goes below (TOS–THYST). Similarly, when preprogrammed as an undertemperature shutdown (US) it will go HIGH to indicate that the temperature is below TUS and go LOW when the temperature is above (TUS+THYST). The typical hysteresis, THYST, can be set to 2°C or 10°C and is controlled by the state of the HYST pin. A VTEMP analog output provides a voltage that is proportional to temperature and has a −10.7mV/°C output slope.

Currently, there are several standard parts available, see . For other part options, contact a Texas Instruments Distributor or Sales Representative for information on minimum order qualification. The LM27 is currently available in a 5-lead SOT-23 package.


  • Internal Comparator with Pin Selectable 2°C
    or 10°C Hysteresis
  • No External Components Required
  • Open-drain or Push-pull Digital Output;
    Supports CMOS Logic Levels
  • Internal Temperature Sensor with VTEMP Output Pin
  • VTEMP Output Allows After-assembly System Testing
  • Internal Voltage Reference and DAC for Trip-point Setting
  • Currently Available in 5-pin SOT-23 Plastic Package
  • Excellent Power Supply Noise Rejection

Key Specifications

  • Power Supply Voltage 2.7V to 5.5V
  • Power Supply Current 40µA (Max), 15µA (Typ)
  • Hysteresis Temperature 2°C or 10°C (Typ)
  • Temperature Trip Point Accuracy ±3°C (Max)

All trademarks are the property of their respective owners.


参数 与其它产品相比 温度开关/恒温器

Operating Temperature Range (C)
Accuracy Over Temp Range (Max) (C)
Sensor Gain (mV/Deg C)
SetPoint Value (deg C)
SetPoint Type
Output Type
Supply Voltage (Min) (V)
Supply Voltage (Max) (V)
Supply Current (Typ) (uA)
Comparator Channels (#)
Package Group
Package Size: mm2:W x L (PKG)
120 to 150   
Range (120 to 150)
120, 130, 140   
Factory Programmed   
Open Drain
Push Pull   
Hysteresis (2°C or 10°C)
Pin-Selectable Hysteresis
Temperature Sensor and Switch
UL Recognized   
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)   
Analog Output