可提供此产品的更新版本
功能与比较器件相同但引脚有所不同
LM2673
- Efficiency Up to 94%
- Simple and Easy to Design With (Using Off-The-
Shelf External Components) - Resistor Programmable Peak Current Limit Over a
Range of 2 A to 5 A - 150-mΩ DMOS Output Switch
- 3.3-V, 5-V, 12-V Fixed Output and Adjustable
(1.2 V to 37 V) Versions - ±2% Maximum Output Tolerance Over Full Line
and Load Conditions - Wide Input Voltage Range: 8 V to 40 V
- 260-KHz Fixed Frequency Internal Oscillator
- Soft-Start Capability
- –40 to 125°C Operating Junction Temperature
Range
The LM2673 series of regulators are monolithic integrated circuits which provide all of the active functions for a step-down (buck) switching regulator capable of driving up to 3-A loads with excellent line and load regulation characteristics. High efficiency (>90%) is obtained through the use of a low ON-resistance DMOS power switch. The series consists of fixed output voltages of 3.3 V, 5 V, and 12 V and an adjustable output version.
The SIMPLE SWITCHER® concept provides for a complete design using a minimum number of external components. A high fixed frequency oscillator (260 kHz) allows the use of physically smaller sized components. A family of standard inductors for use with the LM2673 are available from several manufacturers to greatly simplify the design process.
Other features include the ability to reduce the input surge current at power on by adding a soft-start timing capacitor to gradually turn on the regulator. The LM2673 series also has built-in thermal shutdown and resistor programmable current limit of the power MOSFET switch to protect the device and load circuitry under fault conditions. The output voltage is ensured to a ±2% tolerance. The clock frequency is controlled to within a ±11% tolerance.
技术文档
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LM2673-5.0EVAL — 具有可调节电流限制的 SIMPLE SWITCHER® 3A 降压电压稳压器评估模块
Simple Switcher 3A Step-Down Voltage Regulatory with Adjustable Current Limit
LM2673 TINA-TI Load Transient Reference Design (Rev. A)
LM2673 TINA-TI start-up Transient Reference Design (Rev. A)
LM2673 Unencrypted PSpice Transient Model Package (Rev. B)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
TO-220 (NDZ) | 7 | 查看选项 |
TO-263 (KTW) | 7 | 查看选项 |
VSON (NHM) | 14 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。