LM26400Y

正在供货

双路 2A、500kHz 宽输入范围降压稳压器

产品详情

Iout (max) (A) 2 Vin (min) (V) 3 Vin (max) (V) 20 Topology Buck Type Converter Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Enable, Light Load Efficiency, Power good, Pre-Bias Start-Up Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 16 Rating Catalog Operating temperature range (°C) -40 to 125
Iout (max) (A) 2 Vin (min) (V) 3 Vin (max) (V) 20 Topology Buck Type Converter Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Enable, Light Load Efficiency, Power good, Pre-Bias Start-Up Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 16 Rating Catalog Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 16 32 mm² 5 x 6.4 WSON (NHQ) 16 25 mm² 5 x 5
  • Input Voltage Range of 3 V to 20 V
  • Dual 2-A Output
  • Output Voltage Down to 0.6 V
  • Internal Compensation
  • 500-kHz PWM Frequency
  • Separate Enable Pins
  • Separate Soft-Start Pins
  • Frequency Foldback Protection
  • 175-mΩ NMOS Switch
  • Integrated Bootstrap Diodes
  • Overcurrent Protection
  • HTSSOP and WSON Packages
  • Thermal Shutdown
  • Input Voltage Range of 3 V to 20 V
  • Dual 2-A Output
  • Output Voltage Down to 0.6 V
  • Internal Compensation
  • 500-kHz PWM Frequency
  • Separate Enable Pins
  • Separate Soft-Start Pins
  • Frequency Foldback Protection
  • 175-mΩ NMOS Switch
  • Integrated Bootstrap Diodes
  • Overcurrent Protection
  • HTSSOP and WSON Packages
  • Thermal Shutdown

The LM26400Y device is a monolithic, two-output fixed-frequency PWM step-down DC-DC regulator, in a 16-pin WSON or thermally-enhanced HTSSOP package. With a minimum number of external components and internal loop compensation, the LM26400Y is easy to use.

The ability to drive 2-A loads with an internal 175-mΩ NMOS switch using state-of-the-art 0.5-µm BiCMOS technology results in a high-power density design. The world class control circuitry allows for an ON-time as low as 40 ns, thus supporting high-frequency conversion over the entire input range of 3 V to 20 V and down to an output voltage of only 0.6 V. The LM26400Y utilizes peak current-mode control and internal compensation to provide high-performance regulation over a wide range of line and load conditions. Switching frequency is internally set to 500 kHz, optimal for a broad range of applications in terms of size versus thermal tradeoffs.

Given a nonsynchronous architecture, efficiencies above 90% are easy to achieve. External shutdown is included, enabling separate turnon and turnoff of the two channels. Additional features include programmable soft-start circuitry to reduce inrush current, pulse-by-pulse current limit and frequency foldback, integrated bootstrap structure, and thermal shutdown.

The LM26400Y device is a monolithic, two-output fixed-frequency PWM step-down DC-DC regulator, in a 16-pin WSON or thermally-enhanced HTSSOP package. With a minimum number of external components and internal loop compensation, the LM26400Y is easy to use.

The ability to drive 2-A loads with an internal 175-mΩ NMOS switch using state-of-the-art 0.5-µm BiCMOS technology results in a high-power density design. The world class control circuitry allows for an ON-time as low as 40 ns, thus supporting high-frequency conversion over the entire input range of 3 V to 20 V and down to an output voltage of only 0.6 V. The LM26400Y utilizes peak current-mode control and internal compensation to provide high-performance regulation over a wide range of line and load conditions. Switching frequency is internally set to 500 kHz, optimal for a broad range of applications in terms of size versus thermal tradeoffs.

Given a nonsynchronous architecture, efficiencies above 90% are easy to achieve. External shutdown is included, enabling separate turnon and turnoff of the two channels. Additional features include programmable soft-start circuitry to reduce inrush current, pulse-by-pulse current limit and frequency foldback, integrated bootstrap structure, and thermal shutdown.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 LM26400Y Dual 2-A, 500-kHz Wide Input Range Buck Regulator 数据表 (Rev. D) PDF | HTML 2015年 10月 13日
用户指南 LM26400Y Step-Down Converter Evaluation Module User's Guide (Rev. B) PDF | HTML 2021年 12月 20日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
白皮书 Powering Multi-Rail Systems Using the LM26400Y Regulator 2008年 1月 28日
应用手册 Application Note 1600 LM26400Y Demonstration Board (cn) 最新英语版本 (Rev.B) PDF | HTML 2007年 3月 9日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DCA1000EVM — DCA1000 评估模块可实现实时数据捕获和流式传输

DCA1000 评估模块 (EVM) 为来自 TI AWR 和 IWR 雷达传感器 EVM 的两通道和四通道低电压差分信号 (LVDS) 流量提供实时数据捕获和流式传输。数据可以通过 1Gbps 以太网实时流式传输到运行 MMWAVE-STUDIO 工具的 PC 机上,以进行捕获、可视化,然后可以将其传递给所选的应用进行数据处理和算法开发。

用户指南: PDF
TI.com 上无现货
评估板

LM26400YEVAL — 双路 2A、500kHz 宽输入范围降压稳压器

The LM26400Y demonstration board was designed to provide two 2A outputs at 1.2V and 2.5V respectively. It uses the ETSSOP package option of the LM26400Y for easier probing. The design emphasizes on the compactness of the LM26400Y PCB layout and is thermally optimized. The total solution size is (...)

用户指南: PDF
最新英语版本 (Rev.B): PDF
TI.com 上无现货
参考设计

TIDA-00431 — 参考设计 - 采用 8GHz 直流耦合全差分放大器的 RF 采样 4GSPS ADC

宽带射频 (RF) 接收器有助于极大提升无线电设计中的灵活性。较宽的瞬时带宽支持灵活调节而无需改动硬件且能够以间隔较大的频率捕获多个通道。

此参考设计介绍了一个宽带射频接收器,该接收器利用 4 GSPS 模数转换器 (ADC) 并具有一个 8GHz 直流耦合全差动放大器前端。放大器前端提供信号增益并允许采集下行到直流的信号,而平衡-非平衡变压器耦合输入则做不到这一点。

设计指南: PDF
原理图: PDF
参考设计

TIDA-00826 — 50Ω 2GHz 示波器前端参考设计

此参考设计是 50Ω 输入示波器应用的模拟前端的一部分。系统设计人员可轻松使用此评估平台来处理频域和时域应用中的直流到 2GHz 的输入信号。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00432 — 将 Xilinx 平台应用于相位阵列雷达系统以实现 JESD204B 千兆次采样 ADC 的同步

此系统级设计展示了如何使用 Xilinx VC707 平台一起同步两个 ADC12J4000 评估模块 (EVM)。此设计文档介绍了必要的硬件修改和器件配置,包括时钟方案。此设计显示了每个 EVM 的示例配置文件。此设计介绍了 FPGA 固件,并显示相关的 Xilinx IP 块配置参数。此外还显示并分析了在实际硬件上采集的数据,测试结果显示出 50ps 内的同步,未使用特性化电缆,也未校准传播延迟。
设计指南: PDF
原理图: PDF
封装 引脚 下载
HTSSOP (PWP) 16 查看选项
WSON (NHQ) 16 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频