LM2623 1.2V 至 14V 输入电压升压直流/直流转换器 | 德州仪器 TI.com.cn

LM2623 (正在供货)

1.2V 至 14V 输入电压升压直流/直流转换器

1.2V 至 14V 输入电压升压直流/直流转换器 - LM2623
数据表
 

参数 与其它产品相比 升压转换器(集成开关)

 
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Switch Current Limit (Typ) (A)
Regulated outputs (#)
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Features
Duty cycle (Max) (%)
Operating temperature range (C)
Type
Rating
Package Group
LM2623 LM2621 LM2731 LM27313 LM2733 LM2735 LM2735-Q1 TLV61046A TPS55340 TPS61040 TPS61087 TPS61170
0.8     1.2     2.7     2.7     2.7     2.7     2.7     1.8     2.9     1.8     2.5     3    
14     14     14     14     14     5.5     5.5     5.5     32     6     6     18    
1.24     1.24     1.23     4     3     3     3     3.3     3     1.8     3     3    
14     14     22     28     40     24     24     28     38     28     18.5     38    
2.85     2.85     1.5     1.25     1.5     2.25     2.25     0.9     6.6     0.4     4     1.2    
1     1     1     1     1     1     1     1     1     1     1     1    
300     2000     600     1150     400     520     520     850     100     50     900     1000    
2000     2000     1600     1900     1850     1600     1600     1250     1200     1000     1500     1200    
0.08     0.08     2     2.1     1.1     7     7     0.11     0.5     0.028     0.075     2.3    
Enable     Enable     Enable     Enable
Light Load Efficiency    
Enable
Light Load Efficiency    
Enable     Enable     Enable
Light Load Efficiency
Load Disconnect    
Enable
Frequency Synchronization
Light Load Efficiency    
Enable     Enable
Power Good    
Enable
Light Load Efficiency    
90     80     93     88     96     99     99     90     90     88     90     93    
-40 to 85     -40 to 85     -40 to 125