SNVS075E May   2001  – May 2016 LM2592HV

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (continued)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics LM2592HV-3.3
    6. 7.6 Electrical Characteristics LM2592HV-5.0
    7. 7.7 Electrical Characteristics LM2592HV-ADJ
    8. 7.8 Electrical Characteristics All Output Voltage Versions
    9. 7.9 Typical Characteristics
  8. Parameter Measurement Information
    1. 8.1 Test Circuits
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Delayed Start-Up
      2. 9.3.2 Undervoltage Lockout
    4. 9.4 Device Functional Modes
      1. 9.4.1 Shutdown Mode
      2. 9.4.2 Active Mode
  10. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 Feedforward Capacitor
      2. 10.1.2 Input Capacitor
      3. 10.1.3 Output Capacitor
      4. 10.1.4 Catch Diode
      5. 10.1.5 Inverting Regulator
      6. 10.1.6 Inverting Regulator Shutdown Methods
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Inductor Selection Procedure
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Examples
    3. 12.3 Thermal Considerations
  13. 13Device and Documentation Support
    1. 13.1 Community Resources
    2. 13.2 Trademarks
    3. 13.3 Electrostatic Discharge Caution
    4. 13.4 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • 3.3-V, 5-V, and Adjustable Output Versions
  • Adjustable Version Output Voltage Range: 1.2 V to 57 V ±4% Maximum Over Line and Load Conditions
  • 2-A Output Load Current
  • Available in 5-Pin Package
  • Input Voltage Range up to 60V
  • 150-kHz Fixed Frequency Internal Oscillator
  • ON and OFF Control
  • Low Power Standby Mode, IQ Typically 90 μA
  • High Efficiency
  • Thermal Shutdown and Current-Limit Protection

2 Applications

  • Simple High-Efficiency Step-Down (Buck) Regulators
  • Efficient Preregulator for Linear Regulators
  • On-Card Switching Regulators
  • Positive-to-Negative Converters

3 Description

The LM2592HV series of regulators are monolithic integrated circuits that provide all the active functions for a step-down (buck) switching regulator, capable of driving a 2-A load with excellent line and load regulation. These devices are available in fixed output voltages of 3.3 V, 5 V, and an adjustable output version.

This series of switching regulators is similar to the LM2593HV, but without some of the supervisory and control features of the latter.

Requiring a minimum number of external components, these regulators are simple to use and include internal frequency compensation, improved line and load specifications, and a fixed-frequency oscillator.

The LM2592HV operates at a switching frequency of 150 kHz, thus allowing smaller sized filter components than what would be needed with lower frequency switching regulators. Available in a standard 5-pin package with several different lead bend options, and a 5-pin surface mount package.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LM2591HV DDPAK/TO-263 (5) 10.18 mm × 8.41 mm
TO-220 (5) 14.986 mm × 10.16 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Typical Application

LM2592HV 10129401.gif
(Fixed Output Voltage Versions)