LM2575

正在供货

具有输出使能端的 1A 简易降压电压可调节开关稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TLVM13620 正在供货 采用 4mm x 6mm x 1.8mm 封装的 3.6V 至 36V 输入、1V 至 6V 输出、2A 降压模块 Save board space, simplify design and speed time to market with an integrated-inductor power module.
TPSM33615 正在供货 3-36V 输入 1-15V 输出 1.5A 同步降压电源模块 Newer Module version with better performance

产品详情

Iout (max) (A) 1 Vin (min) (V) 4.75 Vin (max) (V) 40 Topology Buck Type Converter Switching frequency (min) (kHz) 47 Switching frequency (max) (kHz) 58 Features Enable, Over Current Protection Control mode Voltage mode Vout (min) (V) 1.23 Vout (max) (V) 37 Rating Catalog Operating temperature range (°C) -40 to 125
Iout (max) (A) 1 Vin (min) (V) 4.75 Vin (max) (V) 40 Topology Buck Type Converter Switching frequency (min) (kHz) 47 Switching frequency (max) (kHz) 58 Features Enable, Over Current Protection Control mode Voltage mode Vout (min) (V) 1.23 Vout (max) (V) 37 Rating Catalog Operating temperature range (°C) -40 to 125
PDIP (N) 16 181.42 mm² 19.3 x 9.4
  • Adjustable With a Range of 1.23 V to 37 V and
    ±4% Regulation (Max) Over Line, Load, and
    Temperature Conditions
  • Specified 1-A Output Current
  • Wide Input Voltage Range 4.75 V to 40 V
  • Uses Readily Available Standard Inductors
  • 52-kHz (Typical) Fixed-Frequency Internal
    Oscillator
  • TTL Shutdown Capability With 50-µA (Typical)
    Standby Current
  • High Efficiency…as High as 88% (Typical)
  • Thermal Shutdown and Current-Limit Protection
    With Cycle-by-Cycle Current Limiting
  • For the Full Offering of Voltages (Including Fixed-
    Output Options) and Packages (Including TO-
    263), See TL2575 Data Sheet, SLVS638
  • Adjustable With a Range of 1.23 V to 37 V and
    ±4% Regulation (Max) Over Line, Load, and
    Temperature Conditions
  • Specified 1-A Output Current
  • Wide Input Voltage Range 4.75 V to 40 V
  • Uses Readily Available Standard Inductors
  • 52-kHz (Typical) Fixed-Frequency Internal
    Oscillator
  • TTL Shutdown Capability With 50-µA (Typical)
    Standby Current
  • High Efficiency…as High as 88% (Typical)
  • Thermal Shutdown and Current-Limit Protection
    With Cycle-by-Cycle Current Limiting
  • For the Full Offering of Voltages (Including Fixed-
    Output Options) and Packages (Including TO-
    263), See TL2575 Data Sheet, SLVS638

The LM2575 device greatly simplifies the design of switching power supplies by conveniently providing all the active functions needed for a step-down (buck) switching regulator in an integrated circuit. Accepting a wide input voltage range and available in an adjustable output version, the LM2575 has an integrated switch capable of delivering 1 A of load current, with excellent line and load regulation. The device also offers internal frequency compensation, a fixed-frequency oscillator, cycle-by-cycle current limiting, and thermal shutdown. In addition, a manual shutdown is available through an external ON/OFF pin.

The LM2575 represents a superior alternative to popular three-terminal linear regulators. Due to its high efficiency, it significantly reduces the size of the heat sink and, in many cases, no heat sink is required. Optimized for use with standard series of inductors available from several different manufacturers, the LM2575 greatly simplifies the design of switch-mode power supplies by requiring a minimal addition of only four to six external components for operation.

The LM2575 is characterized for operation over the virtual junction temperature range of –40°C to 125°C.

The LM2575 device greatly simplifies the design of switching power supplies by conveniently providing all the active functions needed for a step-down (buck) switching regulator in an integrated circuit. Accepting a wide input voltage range and available in an adjustable output version, the LM2575 has an integrated switch capable of delivering 1 A of load current, with excellent line and load regulation. The device also offers internal frequency compensation, a fixed-frequency oscillator, cycle-by-cycle current limiting, and thermal shutdown. In addition, a manual shutdown is available through an external ON/OFF pin.

The LM2575 represents a superior alternative to popular three-terminal linear regulators. Due to its high efficiency, it significantly reduces the size of the heat sink and, in many cases, no heat sink is required. Optimized for use with standard series of inductors available from several different manufacturers, the LM2575 greatly simplifies the design of switch-mode power supplies by requiring a minimal addition of only four to six external components for operation.

The LM2575 is characterized for operation over the virtual junction temperature range of –40°C to 125°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 16
类型 标题 下载最新的英语版本 日期
* 数据表 LM2575 1-A Simple Step-Down Switching Voltage Regulator 数据表 (Rev. F) PDF | HTML 2015年 8月 31日
应用手册 半导体和 IC 封装热指标 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2024年 3月 25日
技术文章 How to increase system reliability and simplify design using DC/DC converters PDF | HTML 2016年 6月 13日
技术文章 The importance of accurate switching frequency and current limit when selecting bu PDF | HTML 2016年 4月 19日
技术文章 Advantages of leaded packages in robust industrial designs PDF | HTML 2016年 3月 8日
应用手册 AN-2162 Simple Success With Conducted EMI From DC-DC Converters (Rev. C) 2013年 4月 24日
应用手册 AN-1149 Layout Guidelines for Switching Power Supplies (Rev. C) 2013年 4月 23日
应用手册 AN-1229 SIMPLE SWITCHER PCB Layout Guidelines (Rev. C) 2013年 4月 23日
应用手册 AN-1520 A Guide to Board Layout for Best Thermal Resistance for Exposed Packages (Rev. B) 2013年 4月 23日
应用手册 AN-1566 Techniques for Thermal Analysis of Switching Power Supply Designs (Rev. A) 2013年 4月 23日
应用手册 AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) 2013年 4月 23日
应用手册 AN-2155 Layout Tips for EMI Reduction in DC/ DC Converters (Rev. A) 2013年 4月 23日
应用手册 AN-776 20-W SIMPLE SWITCHER Forward Converter (Rev. A) 2013年 4月 23日
应用手册 Input and Output Capacitor Selection 2005年 9月 19日
更多文献资料 SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 2005年 7月 12日
应用手册 AN-643 EMI/RFI Board Design (Rev. B) 2004年 5月 3日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

支持软件

SWITCHERSMADESIMPLE-SW Switchers Made Simple® Software

Note: The Switchers Made Simple design computations have been incorporated into Texas Instruments' award winning WEBENCH Power Designer Online Design Tool. Please use TI's WEBENCH Power Designer online tools for new designs. The WEBENCH Design Tool also includes:

  • Visual design optimization for (...)
支持的产品和硬件

支持的产品和硬件

产品
AC/DC & DC/DC converters (integrated FET)
LM2574 具有 4 个外部组件的 8V 至 40V、500mA SIMPLE SWITCHER® 降压转换器 LM2575 具有输出使能端的 1A 简易降压电压可调节开关稳压器 LM2576 元件数量较少的 SIMPLE SWITCHER® 40V、3A 降压稳压器 LM2577 3.5V 至 40V、3A 低元件数升压稳压器
仿真模型

LM2575 PSpice Transient Model

SNVMB24.ZIP (46 KB) - PSpice Model
仿真模型

LM2575 Unencrypted PSpice Transient Model

SNVMB23.ZIP (2 KB) - PSpice Model
封装 引脚 下载
PDIP (N) 16 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频