产品详情

Common-mode voltage (max) (V) 17 Common-mode voltage (min) (V) 3 Input offset (±) (max) (µV) 250 Voltage gain (V/V) 0.5, 1 Supply voltage (max) (V) 17 Supply voltage (min) (V) 3 Iq (max) (mA) 2.8 Digital interface PMBus Gain error (%) 1.5 Features Digital Temp Monitor, PMBUS, Supports Telemetry Data Storage Resolution (Bits) 12 Power measurement accuracy (%) 3 Rating Catalog Operating temperature range (°C) -40 to 125
Common-mode voltage (max) (V) 17 Common-mode voltage (min) (V) 3 Input offset (±) (max) (µV) 250 Voltage gain (V/V) 0.5, 1 Supply voltage (max) (V) 17 Supply voltage (min) (V) 3 Iq (max) (mA) 2.8 Digital interface PMBus Gain error (%) 1.5 Features Digital Temp Monitor, PMBUS, Supports Telemetry Data Storage Resolution (Bits) 12 Power measurement accuracy (%) 3 Rating Catalog Operating temperature range (°C) -40 to 125
WQFN (NHZ) 24 20 mm² 5 x 4
  • Input Voltage Range: 3V to 17V
  • I2C/SMBus Interface with PMBus Compliant Command Structure
  • Remote Temperature Sensing with Programmable Warning and Shutdown Thresholds
  • Real Time Monitoring of VIN, IIN, PIN, VAUX with 12-bit Resolution and 1 kHz Sampling Rate
  • True Input Power Measurement Using Simultaneous Sampling of VIN and IIN Accurately Averages Dynamic Power Readings
  • Averaging of VIN, IIN, PIN, and VAUX Over Programmable Interval Ranging from 0.001 to 4 Seconds
  • User Programmable WARN and FAULT Thresholds with SMBA Notification
  • Black Box Capture of Telemetry Measurements and Device Status Triggered by WARN and FAULT Conditions
  • Full Featured Application Development Software
  • WQFN-24 Package

All trademarks are the property of their respective owners.

  • Input Voltage Range: 3V to 17V
  • I2C/SMBus Interface with PMBus Compliant Command Structure
  • Remote Temperature Sensing with Programmable Warning and Shutdown Thresholds
  • Real Time Monitoring of VIN, IIN, PIN, VAUX with 12-bit Resolution and 1 kHz Sampling Rate
  • True Input Power Measurement Using Simultaneous Sampling of VIN and IIN Accurately Averages Dynamic Power Readings
  • Averaging of VIN, IIN, PIN, and VAUX Over Programmable Interval Ranging from 0.001 to 4 Seconds
  • User Programmable WARN and FAULT Thresholds with SMBA Notification
  • Black Box Capture of Telemetry Measurements and Device Status Triggered by WARN and FAULT Conditions
  • Full Featured Application Development Software
  • WQFN-24 Package

All trademarks are the property of their respective owners.

The LM25056 combines high performance analog and digital technology with a PMBus compliant SMBus/I2C interface to accurately measure the operating conditions of electrical systems including computing and storage blades connected to a backplane power bus. The LM25056 continuously supplies real-time power, voltage, current, and temperature data to the system management host via the SMBus interface.

The LM25056 monitoring block captures both real-time and average values of subsystem operating parameters (VIN, IIN, PIN, VAUX) as well as peak power. Accurate power measurement is accomplished by measuring the product of the input voltage and current through a shunt resistor. LM25056 current measurement has a ±1.5% accuracy over the temperature range of -40°C to +85°C with operation from -40°C to +125°C. A black box (Telemetry/Fault Snapshot) function captures and stores telemetry data and device status in the event of a warning or a fault.

The LM25056 combines high performance analog and digital technology with a PMBus compliant SMBus/I2C interface to accurately measure the operating conditions of electrical systems including computing and storage blades connected to a backplane power bus. The LM25056 continuously supplies real-time power, voltage, current, and temperature data to the system management host via the SMBus interface.

The LM25056 monitoring block captures both real-time and average values of subsystem operating parameters (VIN, IIN, PIN, VAUX) as well as peak power. Accurate power measurement is accomplished by measuring the product of the input voltage and current through a shunt resistor. LM25056 current measurement has a ±1.5% accuracy over the temperature range of -40°C to +85°C with operation from -40°C to +125°C. A black box (Telemetry/Fault Snapshot) function captures and stores telemetry data and device status in the event of a warning or a fault.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
INA233 正在供货 具有警报功能的 36V、16 位、超精密 I2C 和 PMBus 输出电流/电压/功率/能量监控器 This product offers better Vos, gain error, as well extending the supported common mode voltage range.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 System Power Measurement IC with PMBus 数据表 (Rev. A) 2013年 4月 5日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
选择指南 Hot Swap Selection Tool 2015年 7月 28日
用户指南 AN-2144 LM25056 Evaluation Board 2012年 1月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估模块 (EVM) 用 GUI

PMBUSMGRGUI-SW LM25066, LM5066, LM5064, LM25056 PMBus Manager GUI

Companion GUI for evaluation boards supporting: LM25066, LM5066, LM5064 Hot Swap + telemetry devices and the LM25056 telemetry-only device

支持的产品和硬件

支持的产品和硬件

产品
电子保险丝和热插拔控制器
LM25066 具有 PMBus 的 2.9V 至 17V 热插拔控制器 LM25066I 具有 I2C 和 PMBus 的 2.9V 至 17V 热插拔控制器,带有 Intel 节点管理器 LM5064 具有 PMBus 的 -10V 至 -80V 热插拔控制器 LM5066 具有电流、电压和功率监控功能及 PMBus 的 10V 至 80V 热插拔控制器
数字功率监控器
LM25056 3 至 17V、12 位 PMBus 输出电流/电压/功率/温度监控器
硬件开发
评估板
LM5066EVK LM5066 评估板
计算工具

HOTSWAP-EFUSECALCULATORS — 热插拔设计计算器工具

创建热插拔和/或电子保险丝设计方案会涉及复杂的公式和计算。通过输入诸如输入电压范围、电流和输出电容等系统要求可简化流程,计算器将指导用户开发稳健的设计。该工具还可用于评估现有设计,或通过分析各种电路场景中的设计裕量来解决问题。

计算器名称

支持的器件

器件说明

LM25066 设计计算器

LM25066/66A/66I/66IA

具有 PMBus 和 I/V/P/E 监控功能的 2.9V 至 17V 热插拔

LM5060 设计计算器

LM5060/Q1

具有低静态电流的 5.5V 至 65V 高侧保护控制器

LM5064 设计计算器

LM5064

具有 PMBus 和 I/V/P 监控功能的 -10V 至 -80V (...)
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
PMP9464 — TI 设计:30A SIMPLE SWITCHER® 电源模块,具有 3.0V-14.5V

参考设计 PMP9464 采用 LMZ31530,它是一个 30A 的 SIMPLE SWITCHER® 电源模块。LMZ31530 SIMPLE SWITCHER® 电源模块是一款易于使用的集成式电源解决方案,此方案将一个带有功率 MOSFET 的 30A 直流/直流转换器、一个屏蔽电感器以及无源元件融合在一个低厚度 QFN 封装之内。

此设计的前端包含一个 LM25056。LM25056 将高性能模拟和数字技术与兼容 PMBus 的 SMBus/I2C (...)

测试报告: PDF
原理图: PDF
封装 引脚 下载
WQFN (NHZ) 24 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频