产品详情

Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.7 Vs (max) (V) 36 Vs (min) (V) 2 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.2 Input bias current (±) (max) (nA) 100 Rail-to-rail In to V- Rating Space Operating temperature range (°C) -55 to 125 VICR (max) (V) 34.5 VICR (min) (V) 0
Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.7 Vs (max) (V) 36 Vs (min) (V) 2 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.2 Input bias current (±) (max) (nA) 100 Rail-to-rail In to V- Rating Space Operating temperature range (°C) -55 to 125 VICR (max) (V) 34.5 VICR (min) (V) 0
CDIP (NAB) 8 79.9592 mm² 10.16 x 7.87 DIESALE (Y) See data sheet TO-CAN (LMC) 8 80.2816 mm² 8.96 x 8.96
  • Available with Radiation Guarantee
    • Total Ionizing Dose 100 krad(Si)
    • ELDRS Free 100 krad(Si)
  • Wide Supply
    • Voltage Range: 2.0VDC to 36VDC
    • Single or Dual Supplies: ±1.0V to ±18V
  • Very Low Supply Current Drain (0.4 mA) — Independent of Supply Voltage
  • Low Input Biasing Current: 25 nA typ
  • Low Input Offset Current: ±5 nA typ
  • Input Common-Mode Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to the Power Supply Voltage
  • Low Output Saturation Voltage,: 250 mV at 4 mA typ
  • Output Voltage Compatible with TTL, DTL, ECL, MOS and CMOS Logic Systems

All trademarks are the property of their respective owners.

  • Available with Radiation Guarantee
    • Total Ionizing Dose 100 krad(Si)
    • ELDRS Free 100 krad(Si)
  • Wide Supply
    • Voltage Range: 2.0VDC to 36VDC
    • Single or Dual Supplies: ±1.0V to ±18V
  • Very Low Supply Current Drain (0.4 mA) — Independent of Supply Voltage
  • Low Input Biasing Current: 25 nA typ
  • Low Input Offset Current: ±5 nA typ
  • Input Common-Mode Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to the Power Supply Voltage
  • Low Output Saturation Voltage,: 250 mV at 4 mA typ
  • Output Voltage Compatible with TTL, DTL, ECL, MOS and CMOS Logic Systems

All trademarks are the property of their respective owners.

The LM193 series consists of two independent precision voltage comparators with an offset voltage specification as low as 2.0 mV max for two comparators which were designed specifically to operate from a single power supply over a wide range of voltages. Operation from split power supplies is also possible and the low power supply current drain is independent of the magnitude of the power supply voltage. These comparators also have a unique characteristic in that the input common-mode voltage range includes ground, even though operated from a single power supply voltage.

Application areas include limit comparators, simple analog to digital converters; pulse, squarewave and time delay generators; wide range VCO; MOS clock timers; multivibrators and high voltage digital logic gates. The LM193 series was designed to directly interface with TTL and CMOS. When operated from both plus and minus power supplies, the LM193 series will directly interface with MOS logic where their low power drain is a distinct advantage over standard comparators.

The LM193 series consists of two independent precision voltage comparators with an offset voltage specification as low as 2.0 mV max for two comparators which were designed specifically to operate from a single power supply over a wide range of voltages. Operation from split power supplies is also possible and the low power supply current drain is independent of the magnitude of the power supply voltage. These comparators also have a unique characteristic in that the input common-mode voltage range includes ground, even though operated from a single power supply voltage.

Application areas include limit comparators, simple analog to digital converters; pulse, squarewave and time delay generators; wide range VCO; MOS clock timers; multivibrators and high voltage digital logic gates. The LM193 series was designed to directly interface with TTL and CMOS. When operated from both plus and minus power supplies, the LM193 series will directly interface with MOS logic where their low power drain is a distinct advantage over standard comparators.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 13
类型 标题 下载最新的英语版本 日期
* 数据表 LM193A/LM193QML Low Power Low Offset Voltage Dual Comparators 数据表 (Rev. C) 2013年 3月 20日
* SMD LM193QML-SP SMD 5962R9452603VGA 2016年 6月 21日
* 辐射与可靠性报告 LM193AxRLQMLV ELDRS Characterization Report 2012年 5月 11日
更多文献资料 TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 2023年 8月 31日
应用简报 采用德州仪器 (TI) 工具包进行模拟前端设计 PDF | HTML 英语版 PDF | HTML 2023年 2月 22日
应用手册 单粒子效应置信区间计算 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 12月 2日
应用手册 重离子轨道环境单粒子效应估算 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 11月 30日
电子书 电子产品辐射手册 (Rev. B) 2022年 5月 7日
选择指南 TI Space Products (Rev. I) 2022年 3月 3日
应用手册 航天级 100krad 窗口比较器电路 PDF | HTML 英语版 PDF | HTML 2021年 9月 7日
电子书 电子产品辐射手册 (Rev. A) 2019年 5月 21日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
更多文献资料 Die D/S LM193 MD8 Low Power Low Offset Voltage Dual Comparator 2012年 9月 19日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

INA901EVM-CVAL — INA901-SP 耐辐射 (RHA) 电流分流监控器评估模块

The INA901EVM-CVAL is an evaluation module (EVM) for the INA901-SP space grade current sense monitor. The EVM is user configurable so that a wide range of operating conditions and filtering options can be demonstrated. The board also contains an LM139AQML-SP space grade comparator so that the EVM (...)
用户指南: PDF
TI.com 上无现货
仿真模型

LM193QML-SP TINA-TI Window Comparator Reference Design

SNOM708.ZIP (5 KB) - TINA-TI Reference Design
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
CDIP (NAB) 8 查看选项
DIESALE (Y)
TO-CAN (LMC) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频