产品详情

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 24 Power stage supply (min) (V) 6 Load (min) (Ω) 4 Output power (W) 11 THD + N at 1 kHz (%) 0.055 Iq (typ) (mA) 12.5 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 6 Analog supply voltage (max) (V) 24 PSRR (dB) 65 Operating temperature range (°C) 0 to 70
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 24 Power stage supply (min) (V) 6 Load (min) (Ω) 4 Output power (W) 11 THD + N at 1 kHz (%) 0.055 Iq (typ) (mA) 12.5 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 6 Analog supply voltage (max) (V) 24 PSRR (dB) 65 Operating temperature range (°C) 0 to 70
SOIC (NPA) 14 92.8372375 mm² 8.9915 x 10.325
  • 2W/Channel
  • −65 dB Ripple Rejection, Output Referred
  • −65 dB Channel Separation, Output Referred
  • Wide Supply Range, 6V–24V
  • Very Low Cross-Over Distortion
  • Low Audio Band Noise
  • AC Short Circuit Protected
  • Internal Thermal Shutdown

All trademarks are the property of their respective owners.

  • 2W/Channel
  • −65 dB Ripple Rejection, Output Referred
  • −65 dB Channel Separation, Output Referred
  • Wide Supply Range, 6V–24V
  • Very Low Cross-Over Distortion
  • Low Audio Band Noise
  • AC Short Circuit Protected
  • Internal Thermal Shutdown

All trademarks are the property of their respective owners.

The LM1877 is a monolithic dual power amplifier designed to deliver 2W/channel continuous into 8Ω loads. The LM1877 is designed to operate with a low number of external components, and still provide flexibility for use in stereo phonographs, tape recorders and AM-FM stereo receivers. Each power amplifier is biased from a common internal regulator to provide high power supply rejection, and output Q point centering. The LM1877 is internally compensated for all gains greater than 10.

The LM1877 is a monolithic dual power amplifier designed to deliver 2W/channel continuous into 8Ω loads. The LM1877 is designed to operate with a low number of external components, and still provide flexibility for use in stereo phonographs, tape recorders and AM-FM stereo receivers. Each power amplifier is biased from a common internal regulator to provide high power supply rejection, and output Q point centering. The LM1877 is internally compensated for all gains greater than 10.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 LM1877 Dual Audio Power Amplifier 数据表 (Rev. B) 2013年 4月 3日
应用手册 Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 2019年 8月 26日
应用手册 AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 2019年 6月 27日
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
SOIC (NPA) 14 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频