LM185-1.2QML

正在供货

微功耗电压基准二极管

产品详情

VO (V) 1.2 Initial accuracy (max) (%) 1 VO adj (min) (V) 1.2 VO adj (max) (V) 1.2 Iz for regulation (min) (µA) 10 Reference voltage (V) Fixed Rating Military Temp coeff (max) (ppm/°C) 150 Operating temperature range (°C) -55 to 125 Iout/Iz (max) (mA) 20
VO (V) 1.2 Initial accuracy (max) (%) 1 VO adj (min) (V) 1.2 VO adj (max) (V) 1.2 Iz for regulation (min) (µA) 10 Reference voltage (V) Fixed Rating Military Temp coeff (max) (ppm/°C) 150 Operating temperature range (°C) -55 to 125 Iout/Iz (max) (mA) 20
CFP (NAC) 10 62.9285 mm² 9.91 x 6.35 TO-CAN (NDU) 2 34.8704 mm² 6.41 x 5.44
  • Operating Current of 10µA to 20mA
  • 1Ω Maximum Dynamic Impedance (Typical)
  • Low Temperature Coefficient
  • Radiation Qualified Option
    • 100 krad
    • Low Dose Rate Tested at 10 mrad/s

All trademarks are the property of their respective owners.

  • Operating Current of 10µA to 20mA
  • 1Ω Maximum Dynamic Impedance (Typical)
  • Low Temperature Coefficient
  • Radiation Qualified Option
    • 100 krad
    • Low Dose Rate Tested at 10 mrad/s

All trademarks are the property of their respective owners.

The LM185-1.2 is a micropower 2-terminal band-gap voltage regulator diodes. Operating over a 10µA to 20mA current range, it features exceptionally low dynamic impedance and good temperature stability. On-chip trimming is used to provide tight voltage tolerance. Since the LM185-1.2 band-gap reference uses only transistors and resistors, low noise and good long term stability result.

Careful design of the LM185-1.2 has made the device exceptionally tolerant of capacitive loading, making it easy to use in almost any reference application. The wide dynamic operating range allows its use with widely varying supplies with excellent regulation.

The extremely low power drain of the LM185-1.2 makes it useful for micropower circuitry. This voltage reference can be used to make portable meters, regulators or general purpose analog circuitry with battery life approaching shelf life.

Further, the wide operating current allows it to replace older references with a tighter tolerance part.

The LM185-1.2 is a micropower 2-terminal band-gap voltage regulator diodes. Operating over a 10µA to 20mA current range, it features exceptionally low dynamic impedance and good temperature stability. On-chip trimming is used to provide tight voltage tolerance. Since the LM185-1.2 band-gap reference uses only transistors and resistors, low noise and good long term stability result.

Careful design of the LM185-1.2 has made the device exceptionally tolerant of capacitive loading, making it easy to use in almost any reference application. The wide dynamic operating range allows its use with widely varying supplies with excellent regulation.

The extremely low power drain of the LM185-1.2 makes it useful for micropower circuitry. This voltage reference can be used to make portable meters, regulators or general purpose analog circuitry with battery life approaching shelf life.

Further, the wide operating current allows it to replace older references with a tighter tolerance part.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
LM185-1.2QML-SP 正在供货 耐辐射 QMLV、1.2V 并联电压基准 Space-grade version

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 LM185-1.2QML Micropower Voltage Reference Diode 数据表 (Rev. B) 2014年 1月 14日
* SMD LM185-1.2QML SMD 5962-87594 2016年 6月 21日
更多文献资料 Die D/S LM185-1.2 MD8 Micropower Voltage Reference Diode 2012年 9月 18日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

计算工具

SHUNT_VOLTAGE_REFERENCE_RESISTOR_CALCULATOR Shunt Voltage Reference External Resistor Quick Start Calculator

This external resistor quick-start calculator tool lets you easily calculate valid external resistor values relative to voltage reference, supply and load-current bounds. With these inputs, you can instantly view the resulting calculations and use the color-coded indications to understand (...)

支持的产品和硬件

支持的产品和硬件

产品
芯片与晶圆服务
LM336-2.5-MIL 并联电压基准
并联电压基准
ATL431 2.5V 低 IQ 可调节精密并联稳压器 LM136-2.5-N 电压基准二极管 LM136-5.0 5.0V 基准二极管 LM136-5.0QML 5.0V 基准二极管 LM136A-2.5QML 2.5V 基准二极管 LM136A-2.5QML-SP 耐辐射 QMLV、2.5V 并联电压基准 LM136A-5.0QML 5.0V 基准二极管 LM185-1.2-N 微功耗电压基准二极管 LM185-1.2QML 微功耗电压基准二极管 LM185-1.2QML-SP 耐辐射 QMLV、1.2V 并联电压基准 LM185-2.5-N 微功耗电压基准二极管 LM185-2.5QML 微功耗电压基准二极管 LM185-2.5QML-SP 航天级 QMLV 2.5V 并联电压基准 LM185-ADJ 可调节微功耗电压基准 LM185QML 可调节微功耗电压基准 LM285-1.2 具有 -40°C 至 +85°C 工作温度范围的 1.235V 微功耗基准电压 LM285-1.2-N 温度范围为 -40°C 至 +85°C 的 1.235V 微功耗基准电压二极管 LM285-2.5 具有 -40°C 至 +85°C 工作温度范围的 2.5V 微功耗基准电压 LM285-2.5-N 温度范围为 -40°C 至 +85°C 的 2.5V 微功耗基准电压二极管 LM285-ADJ 可调节、85°C、微功耗电压基准 LM336-2.5 具有 0°C 至 70°C 工作温度范围的 2.5V 集成参考电路 LM336-2.5-N 电压基准二极管 LM336-5.0 5V 基准电压二极管 LM385-1.2 具有 0°C 至 70°C 工作温度范围的 1.235V、2%、微功耗基准电压 LM385-1.2-MIL 微功耗电压基准源 LM385-1.2-N 温度范围为 0°C 至 70°C 的 1.235V 微功耗基准电压二极管 LM385-2.5 2.5V、2%、70°C、微功耗基准电压 LM385-2.5-N 温度范围为 0°C 至 70°C 的 2.5V 微功耗基准电压二极管 LM385-ADJ 可调节、70°C、微功耗电压基准 LM4030 超高精度并联电压基准 LM4040 固定和电压、45µA、精密微功耗并联电压基准 LM4040-N 100ppm/°C 精密微功耗并联电压基准 LM4040-N-Q1 汽车类 100ppm/°C 精密微功耗并联电压基准 LM4041-N 固定和可调节、45µA、精密微功耗并联电压基准 LM4041-N-Q1 汽车类精密微功耗并联电压基准 LM4050-N 50ppm/°C 精密微功耗并联电压基准 LM4050-N-Q1 汽车类 50ppm/°C 精密微功耗并联电压基准 LM4050QML-SP 耐辐射 QMLV、2.5V 或 5V 并联电压基准 LM4051-N 固定和可调节、精密微功耗并联电压基准 LM431 精度为 2%、1% 或 0.5% 的可调精密齐纳并联稳压器 LM4431 微功耗并联电压基准 LMV431 1.5%、低电压 (1.24V) 可调节精密并联稳压器 LMV431A 1%、低电压 (1.24V) 可调节精密并联稳压器 LMV431B 0.5%、低电压 (1.24V) 可调节精密并联稳压器
电流基准
LM134 3 端子可调节电流源 LM234 100°C 3 引脚可调节电流源 LM334 具有 0°C 至 70°C 工作温度范围的 3 引脚可调节电流源
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
CFP (NAC) 10 查看选项
TO-CAN (NDU) 2 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频