LM158-N 低功耗双路运算放大器 | 德州仪器 TI.com.cn

LM158-N (正在供货)

低功耗双路运算放大器

低功耗双路运算放大器 - LM158-N
数据表
 

备选器件推荐

  • LM6152  -  Much Wider Gain Bandwidth, RRIO,higher Slew Rate
  • LM8272  -  Wider Bandwidth, RRIO, Unlimited Output Cap Load

描述

The LM158 series consists of two independent, high gain, internally frequency compensated operational amplifiers which were designed specifically to operate from a single power supply over a wide range of voltages. Operation from split power supplies is also possible and the low power supply current drain is independent of the magnitude of the power supply voltage.

Application areas include transducer amplifiers, dc gain blocks and all the conventional op-amp circuits which now can be more easily implemented in single power supply systems. For example, the LM158 series can be directly operated off of the standard 3.3-V power supply voltage which is used in digital systems and will easily provide the required interface electronics without requiring the additional ±15V power supplies.

The LM358 and LM2904 are available in a chip sized package (8-Bump DSBGA) using TI’s DSBGA package technology.

特性

  • Available in 8-Bump DSBGA Chip-Sized Package,
    (See AN-1112, SNVA009)
  • Internally Frequency Compensated for Unity Gain
  • Large DC Voltage Gain: 100 dB
  • Wide Bandwidth (Unity Gain): 1 MHz (Temperature
    Compensated)
  • Wide Power Supply Range:
    • Single Supply: 3V to 32V
    • Or Dual Supplies: ±1.5V to ±16V
  • Very Low Supply Current Drain (500 µA)–Essentially
    Independent of Supply Voltage
  • Low Input Offset Voltage: 2 mV
  • Input Common-Mode Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to the Power Supply
    Voltage
  • Large Output Voltage Swing
  • Unique Characteristics:
    • In the Linear Mode the Input Common-Mode Voltage Range
      Includes Ground and the Output Voltage Can Also Swing to
      Ground, even though Operated from Only a Single Power
      Supply Voltage.
    • The Unity Gain Cross Frequency is Temperature Compensated.
    • The Input Bias Current is also Temperature Compensated.
  • Advantages:
    • Two Internally Compensated Op Amps
    • Eliminates Need for Dual Supplies
    • Allows Direct Sensing Near GND and VOUT Also Goes to GND
    • Compatible with All Forms of Logic
    • Power Drain Suitable for Battery Operation

参数

与其它产品相比 通用 运算放大器 邮件 下载到电子表格中
Part number 立即下单 Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features Input bias current (Max) (pA) CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
LM158-N 立即下单 2     3     32     0.7     0.5     In to V-     2     0.35     40     Catalog     -55 to 125     CDIP | 8
TO-99 | 8    
See datasheet (CDIP)
8TO-99: 80 mm2: 8.96 x 8.96 (TO-99 | 8)    
7    
   
50000     85     30     Bipolar    
LM6142 立即下单 2     1.8     24     17     25     In
Out    
1     0.65     16     Catalog     -40 to 85     PDIP | 8
SOIC | 8    
See datasheet (PDIP)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
3    
   
280000     107     8     Bipolar