LM137QML (正在供货)

3-Terminal Adjustable Negative Regulator

3-Terminal Adjustable Negative Regulator - LM137QML
数据表
 

备选器件推荐

  • LM137QML-SP  - 器件与被比较器件具有相似功能,但并不功能等效。 

描述

The LM137 are adjustable 3-terminal negative voltage regulators capable of supplying in excess of 1.5 A over an output voltage range of −37 V to −1.2 V. These regulators are exceptionally easy to apply, requiring only 2 external resistors to set the output voltage and 1 output capacitor for frequency compensation. The circuit design has been optimized for excellent regulation and low thermal transients. Further, the LM137 series features internal current limiting, thermal shutdown and safe-area compensation, making them virtually blowout-proof against overloads.

The LM137 serve a wide variety of applications including local on-card regulation, programmable-output voltage regulation or precision current regulation. The LM137 are ideal complements to the LM117 adjustable positive regulators.

特性

  • SMD 5962-99517
  • Available TID Qualified to 30 krad(Si)
  • Output Voltage Adjustable from −37 V to −1.2 V
  • 1.5A Output Current Guaranteed, −55°C to +150°C
  • Line Regulation Typically 0.01%/V
  • Load Regulation Typically 0.3%
  • Excellent Thermal Regulation, 0.002%/W
  • 77 dB Ripple Rejection
  • Excellent Rejection of Thermal Transients
  • 50 ppm/°C Temperature Coefficient
  • Temperature-independent Current Limit
  • Internal Thermal Overload Protection
  • Standard 3-lead Transistor Package
  • Output is Short Circuit Protected

查看更多内容

参数 与其它产品相比 线性稳压器 (LDO)

 
Output Options
Iout (Max) (A)
Vin (Max) (V)
Vin (Min) (V)
Vout (Max) (V)
Vout (Min) (V)
Fixed Output Options (V)
Package Group
Operating Temperature Range (C)
Rating
Vdo (Typ) (mV)
Iq (Typ) (mA)
Package Size: mm2:W x L (PKG)
LM120QML
Fixed Output
Negative Output   
1.5   
-7   
-32   
-5   
-15   
-5
-12
-15   
TO
TO   
-55 to 125
-55 to 150   
Military   
2000   
2   
3TO: 92 mm2: 9.14 x 10.03(TO)
2TO: 989 mm2: 25.4 x 38.938(TO)   

其它合格版本 LM137QML

版本 器件型号 定义
宇航 LM137QML-SP 抗辐射、陶瓷封装,适用于太空应用