LM137HVQML 3-Terminal Adjustable Negative Regulator (High Voltage) | 德州仪器 TI.com.cn

LM137HVQML (正在供货)

3-Terminal Adjustable Negative Regulator (High Voltage)

3-Terminal Adjustable Negative Regulator (High Voltage) - LM137HVQML
数据表
 

描述

The LM137HV is an adjustable 3-terminal negative voltage regulator capable of supplying in excess of −1.5A over an output voltage range of −47V to −1.2V. This regulators is exceptionally easy to apply, requiring only 2 external resistors to set the output voltage and 1 output capacitor for frequency compensation. The circuit design has been optimized for excellent regulation and low thermal transients. Further, the LM137HV features internal current limiting, thermal shutdown and safe-area compensation, making them virtually blowout-proof against overloads.

The LM137HV serves a wide variety of applications including local on-card regulation, programmable-output voltage regulation or precision current regulation. The LM137HV is an ideal complement to the LM117HV adjustable positive regulator.

特性

  • Output Voltage Adjustable from −47V to −1.2V
  • 1.5A Output Current Specified, −55°C ≤ TJ ≤ +150°C
  • Line Regulation Typically 0.01%/V
  • Load Regulation Typically 0.3%
  • Excellent Thermal Regulation, 0.002%/W
  • 77 dB Ripple Rejection
  • Excellent Rejection of Thermal Transients
  • 50 ppm/°C Temperature Coefficient
  • Temperature-Independent Current Limit
  • Internal Thermal Overload Protection
  • Standard 3-Lead Transistor Package
  • Output Short Circuit Protected

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 裸片和晶圆服务

 
Product Type
Category
Rating
LM120QML
Power Management    
Tested Die    
Military