LM136-5.0QML (正在供货)

5.0V Reference Diode

5.0V Reference Diode - LM136-5.0QML
数据表
 

描述

The LM136A-5.0QML/LM136-5.0QML integrated circuits are precision 5.0V shunt regulator diodes. These monolithic IC voltage references operate as a low temperature coefficient 5.0V zener with 0.6Ω dynamic impedance. A third terminal on the LM136-5.0 allows the reference voltage and temperature coefficient to be trimmed easily.

The LM136-5.0 series is useful as a precision 5.0V low voltage reference for digital voltmeters, power supplies or op amp circuitry. The 5.0V makes it convenient to obtain a stable reference from low voltage supplies. Further, since the LM136-5.0 operates as a shunt regulator, it can be used as either a positive or negative voltage reference.

特性

  • Adjustable 4V to 6V
  • Low Temperature Coefficient
  • Wide Operating Current of 600 μA to 10 mA
  • 0.6Ω Dynamic Impedance
  • Ensured Temperature Stability
  • Easily Trimmed for Minimum Temperature Drift
  • Fast Turn-On
  • Three Lead Transistor Package

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 电压基准产品

 
Vin (Min) (V)
Vin (Max) (V)
VO (V)
Initial Accuracy (Max) (%)
Rating
Operating Temperature Range (C)
Package Group
VO Adj (Max) (V)
VO Adj (Min) (V)
Min Iz for Regulation (uA)
LM136-5.0QML
4   
6   
5   
1   
Military   
-55 to 125   
TO   
6   
4   
600