产品详情

Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.025 Vs (max) (V) 36 Vs (min) (V) 5 Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 4 Input bias current (±) (max) (nA) 500 Rail-to-rail No Rating Space Operating temperature range (°C) -55 to 125 Features Strobe VICR (max) (V) 33 VICR (min) (V) 3
Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.025 Vs (max) (V) 36 Vs (min) (V) 5 Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 4 Input bias current (±) (max) (nA) 500 Rail-to-rail No Rating Space Operating temperature range (°C) -55 to 125 Features Strobe VICR (max) (V) 33 VICR (min) (V) 3
CDIP (J) 14 130.4652 mm² 19.56 x 6.67 CFP (NAC) 10 62.9285 mm² 9.91 x 6.35 CFP (NAD) 10 41.9832 mm² 6.86 x 6.12 DIESALE (Y) See data sheet TO-CAN (LME) 10 80.2816 mm² 8.96 x 8.96
  • Available with radiation ensured
    • High Dose Rate 100 krad(Si)
    • ELDRS Free 100 krad(Si)
  • Two independent comparators
  • Operates from a single 5V supply
  • Typically 80 ns response time at ±15V
  • Minimum fan-out of 2 each side
  • Maximum input current of 1 μA over temperature
  • Inputs and outputs can be isolated from system ground
  • High common mode slew rate

All trademarks are the property of their respective owners.

  • Available with radiation ensured
    • High Dose Rate 100 krad(Si)
    • ELDRS Free 100 krad(Si)
  • Two independent comparators
  • Operates from a single 5V supply
  • Typically 80 ns response time at ±15V
  • Minimum fan-out of 2 each side
  • Maximum input current of 1 μA over temperature
  • Inputs and outputs can be isolated from system ground
  • High common mode slew rate

All trademarks are the property of their respective owners.

The LM119 is a precision high speed dual comparator fabricated on a single monolithic chip. It is designed to operate over a wide range of supply voltages down to a single 5V logic supply and ground. Further, it has higher gain and lower input currents than devices like the LM710. The uncommitted collector of the output stage makes the LM119 compatible with RTL, DTL and TTL as well as capable of driving lamps and relays at currents up to 25 mA.

Although designed primarily for applications requiring operation from digital logic supplies, the LM119 is fully specified for power supplies up to ±15V. It features faster response than the LM111 at the expense of higher power dissipation. However, the high speed, wide operating voltage range and low package count make the LM119 much more versatile than older devices like the LM711.

The LM119 is a precision high speed dual comparator fabricated on a single monolithic chip. It is designed to operate over a wide range of supply voltages down to a single 5V logic supply and ground. Further, it has higher gain and lower input currents than devices like the LM710. The uncommitted collector of the output stage makes the LM119 compatible with RTL, DTL and TTL as well as capable of driving lamps and relays at currents up to 25 mA.

Although designed primarily for applications requiring operation from digital logic supplies, the LM119 is fully specified for power supplies up to ±15V. It features faster response than the LM111 at the expense of higher power dissipation. However, the high speed, wide operating voltage range and low package count make the LM119 much more versatile than older devices like the LM711.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 11
类型 标题 下载最新的英语版本 日期
* 数据表 LM119QML High Speed Dual Comparator 数据表 (Rev. B) 2013年 3月 26日
* SMD LM119QML-SP SMD 5962-96798 2016年 6月 21日
* 辐射与可靠性报告 LM119xRLQMLV ELDRS Characterization Report 2012年 5月 10日
更多文献资料 TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 2023年 8月 31日
应用简报 采用德州仪器 (TI) 工具包进行模拟前端设计 PDF | HTML 英语版 PDF | HTML 2023年 2月 22日
应用手册 单粒子效应置信区间计算 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 12月 2日
应用手册 重离子轨道环境单粒子效应估算 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 11月 30日
电子书 电子产品辐射手册 (Rev. B) 2022年 5月 7日
选择指南 TI Space Products (Rev. I) 2022年 3月 3日
电子书 电子产品辐射手册 (Rev. A) 2019年 5月 21日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
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
CDIP (J) 14 查看选项
CFP (NAC) 10 查看选项
CFP (NAD) 10 查看选项
DIESALE (Y)
TO-CAN (LME) 10 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频