LM117HVQML 3-Terminal Adjustable Regulator | 德州仪器 TI.com.cn

LM117HVQML (正在供货)

3-Terminal Adjustable Regulator

3-Terminal Adjustable Regulator - LM117HVQML
数据表
 

备选器件推荐

  • LM117HVQML-SP  - 器件与被比较器件具有相似功能,但并不功能等效。 

描述

The LM117HV are adjustable 3-terminal positive voltage regulators capable of supplying either 0.5A or 1.5A over a 1.2V to 57V output range. They are exceptionally easy to use and require only two external resistors to set the output voltage. Further, both line and load regulation are better than standard fixed regulators.

In addition to higher performance than fixed regulators, the LM117HV series offers full overload protection available only in IC's. Included on the chip are current limit, thermal overload protection and safe area protection. All overload protection circuitry remains fully functional even if the adjustment terminal is disconnected.

Normally, no capacitors are needed unless the device is situated more than 6 inches from the input filter capacitors in which case an input bypass is needed. An optional output capacitor can be added to improve transient response. The adjustment terminal can be bypassed to achieve very high ripple rejections ratios which are difficult to achieve with standard 3-terminal regulators.

Besides replacing fixed regulators, the LM117HV is useful in a wide variety of other applications. Since the regulator is “floating” and sees only the input-to-output differential voltage, supplies of several hundred volts can be regulated as long as the maximum input to output differential is not exceeded, i.e. do not short the output to ground.

Also, it makes an especially simple adjustable switching regulator, a programmable output regulator, or by connecting a fixed resistor between the adjustment and output, the LM117HV can be used as a precision current regulator. Supplies with electronic shutdown can be achieved by clamping the adjustment terminal to ground which programs the output to 1.2V where most loads draw little current.

特性

  • Available with Radiation Ensured
    • Total Ionizing Dose 100 krad(Si)
    • Low Dose Rate Qualified 100 krad(Si)
  • Adjustable Output down to 1.2V
  • Specified 0.5A or 1.5A Output Current
  • Line Regulation Typically 0.01%/V
  • Load Regulation Typically 0.1%
  • Current Limit Constant with Temperature
  • Eliminates the Need to Stock Many Voltages
  • 80 dB Ripple Rejection
  • Output is Short-Circuit Protected

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 裸片和晶圆服务

 
Product Type
Category
Rating
LM117HVQML
Power Management    
Tested Die    
Military    

其它合格版本 LM117HVQML

版本 器件型号 定义
宇航 LM117HVQML-SP 抗辐射、陶瓷封装,适用于太空应用