扩展级温度 1.5A 可调节输出稳压器/LDO

LM117HV 处于停产状态
请考虑从这些替代产品中选择一款:
open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
LM117QML 正在供货 军用级 1.5A 可调节输出线性稳压器/LDO Extended temperature device and military grade

产品详情

Output options Adjustable Output Iout (max) (A) 1.5 Vin (max) (V) 60 Vin (min) (V) 4.2 Vout (max) (V) 57 Vout (min) (V) 1.25 Noise (µVrms) 1710 Iq (typ) (mA) 0.05 Thermal resistance θJA (°C/W) 35 Rating Military Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 2 PSRR at 100 KHz (dB) 40 Dropout voltage (Vdo) (typ) (mV) 1500 Operating temperature range (°C) -55 to 125
Output options Adjustable Output Iout (max) (A) 1.5 Vin (max) (V) 60 Vin (min) (V) 4.2 Vout (max) (V) 57 Vout (min) (V) 1.25 Noise (µVrms) 1710 Iq (typ) (mA) 0.05 Thermal resistance θJA (°C/W) 35 Rating Military Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 2 PSRR at 100 KHz (dB) 40 Dropout voltage (Vdo) (typ) (mV) 1500 Operating temperature range (°C) -55 to 125
TO-CAN (NDT) 3 91.6742 mm² 10.03 x 9.14
  • Up to 60 V Input to Output Differential
  • 1.5-A Output Current
  • Line Regulation 0.01%/V (Typical)
  • Load Regulation 0.1% (Typical)
  • 80-dB Ripple Rejection (Typical)
  • Internal Short-Circuit Current Limiting Protection
  • Thermal Overload Protection
  • –55 to 150°C Operating Temperature Range
    (LM117HV)
  • 0 to 125°C Operating Temperature Range
    (LM317HV)
  • Up to 60 V Input to Output Differential
  • 1.5-A Output Current
  • Line Regulation 0.01%/V (Typical)
  • Load Regulation 0.1% (Typical)
  • 80-dB Ripple Rejection (Typical)
  • Internal Short-Circuit Current Limiting Protection
  • Thermal Overload Protection
  • –55 to 150°C Operating Temperature Range
    (LM117HV)
  • 0 to 125°C Operating Temperature Range
    (LM317HV)

The LMx17HV is an adjustable 3-terminal positive voltage regulator capable of supplying 1.5 A or more currents over a 1.25-V to 57-V output voltage range. It requires only two external resistors to set the output voltage. The LMx17HV is packaged in standard transistor packages that are easily mounted and handled.

The LMx17HV offers overload protection like current limit, thermal overload protection and safe area protection, which make the device blowout proof. The overload protection circuitry remains fully functional even if the adjustment terminal is disconnected.

Typically, no capacitors are needed unless the device is situated more than 6 inches from the input filter capacitors, in which case an input bypass is needed. An optional output capacitor can be added to improve transient response. The adjustment terminal can be bypassed to achieve very high ripple rejection ratios which are difficult to achieve with standard 3-terminal regulators.

Since the regulator is floating and sees only the input-to-output differential voltage, supplies of several hundred volts can be regulated as long as the maximum input to output differential is not exceeded, or in other words, do not short the output to ground.

By connecting a fixed resistor between the adjustment and output, the LMx17HV can also be used as a precision current regulator. Supplies with electronic shutdown can be achieved by clamping the adjustment terminal to ground, which programs the output to 1.25 V where most loads draw little current.

The LMx17HV is an adjustable 3-terminal positive voltage regulator capable of supplying 1.5 A or more currents over a 1.25-V to 57-V output voltage range. It requires only two external resistors to set the output voltage. The LMx17HV is packaged in standard transistor packages that are easily mounted and handled.

The LMx17HV offers overload protection like current limit, thermal overload protection and safe area protection, which make the device blowout proof. The overload protection circuitry remains fully functional even if the adjustment terminal is disconnected.

Typically, no capacitors are needed unless the device is situated more than 6 inches from the input filter capacitors, in which case an input bypass is needed. An optional output capacitor can be added to improve transient response. The adjustment terminal can be bypassed to achieve very high ripple rejection ratios which are difficult to achieve with standard 3-terminal regulators.

Since the regulator is floating and sees only the input-to-output differential voltage, supplies of several hundred volts can be regulated as long as the maximum input to output differential is not exceeded, or in other words, do not short the output to ground.

By connecting a fixed resistor between the adjustment and output, the LMx17HV can also be used as a precision current regulator. Supplies with electronic shutdown can be achieved by clamping the adjustment terminal to ground, which programs the output to 1.25 V where most loads draw little current.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 8
类型 标题 下载最新的英语版本 日期
* 数据表 LMx17HV High Voltage Three-Terminal Adjustable Regulator With Overload Protection 数据表 (Rev. D) PDF | HTML 2015年 9月 30日
应用手册 A Topical Index of TI LDO Application Notes (Rev. F) 2019年 6月 27日
应用手册 AN-103 LM340 Series Three Terminal Positive Regulators (Rev. A) 2013年 5月 6日
应用手册 AN-1148 Linear Regulators: Theory of Operation and Compensation (Rev. B) 2013年 5月 6日
应用手册 Method For Cal Output Voltage Tolerances in Adj Regs (Rev. A) 2013年 5月 5日
应用手册 Packaging Limits Range of Linear Regulators 2010年 5月 8日
应用手册 Digital Designer's Guide to Linear Voltage Regulators & Thermal Mgmt (LDO) (Rev. A) 2008年 6月 4日
应用手册 Understanding the Terms and Definitions of LDO Voltage Regulators 1999年 10月 21日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 下载
TO-CAN (NDT) 3 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频