LM117 具有短路保护功能的扩展温度 1.5A 可调线性稳压器 | 德州仪器 TI.com.cn

LM117 (正在供货)

具有短路保护功能的扩展温度 1.5A 可调线性稳压器

具有短路保护功能的扩展温度 1.5A 可调线性稳压器 - LM117
数据表
 

备选器件推荐

  • LM2941  -  Lower Dropout Voltage, +/- Transient Protection

描述

The LM117 and LM317-N series of adjustable 3-pin positive voltage regulators are capable of supplying in excess of 1.5 A over a 1.25-V to 37-V output range and a wide temperature range. They are exceptionally easy to use and require only two external resistors to set the output voltage. Further, both line and load regulation are better than standard fixed regulators.

The LM117 and LM317-N offer full overload protection such as current limit, thermal overload protection and safe area protection. All overload protection circuitry remains fully functional even if the adjustment terminal is disconnected.

Typically, no capacitors are needed unless the device is situated more than 6 inches from the input filter capacitors, in which case an input bypass is needed. An optional output capacitor can be added to improve transient response. The adjustment terminal can be bypassed to achieve very high ripple rejection ratios that are difficult to achieve with standard 3-terminal regulators.

Because the regulator is and detects only the input-to-output differential voltage, supplies of several hundred volts can be regulated as long as the maximum input-to-output differential is not exceeded. That is, avoid short-circuiting the output.

By connecting a fixed resistor between the adjustment pin and output, the LM117 and LM317-N can be also used as a precision current regulator. Supplies with electronic shutdown can be achieved by clamping the adjustment terminal to ground, which programs the output to 1.25 V where most loads draw little current.

For applications requiring greater output current, see data sheets for LM150 series (3 A), SNVS772, and LM138 series (5 A), SNVS771. For the negative complement, see LM137 (SNVS778) series data sheet.

特性

  • Typ. 0.1% Load Regulation
  • Typ. 0.01%/V Line Regulation
  • 1.5-A Output Current
  • Adjustable Output Down to 1.25 V
  • Current Limit Constant With Temperature
  • 80-dB Ripple Rejection
  • Short-Circuit Protected Output
  • −55°C to 150°C Operating Temperature
    Range (LM117)

查看更多内容

参数 与其它产品相比 线性稳压器(LDO)

 
Output Options
Iout (Max) (A)
Vin (Max) (V)
Vin (Min) (V)
Vout (Max) (V)
Vout (Min) (V)
Package Group
Features
Regulated Outputs (#)
Operating Temperature Range (C)
Thermal Resistance θJA (°C/W)
Noise (uVrms)
Approx. Price (US$)
Rating
Output Capacitor Type
PSRR @ 100KHz (dB)
Accuracy (%)
Vdo (Typ) (mV)
Iq (Typ) (mA)
Package Size: mm2:W x L (PKG)
LM117 LM317-N LM317A LM317HV LM317L-N
Adjustable Output     Adjustable Output     Adjustable Output     Adjustable Output     Adjustable Output    
1.5     1.5     1.5     1.5     0.1    
40     40     40     60     40    
4.2     4.2     4.2     4.2     4.2    
37     37     37     57     38    
1.25     1.2     1.2     1.25     1.2    
TO-3 | 2
TO | 3    
DDPAK/TO-263 | 3
SOT-223 | 4
TO-220 | 3
TO-252 | 3    
SOT-223 | 4
TO-220 | 3
TO-252 | 3
TO | 3    
TO-220 | 3     DSBGA | 6
SOIC | 8
TO-92 | 3    
N/A     N/A     N/A     N/A     N/A    
1     1     1     1     1    
-55 to 125
-55 to 150    
0 to 125     -40 to 125     0 to 125     -40 to 125    
39     39     24     23     160    
75     35     38     1710     38    
7.52 | 1ku     0.43 | 1ku     0.61 | 1ku     0.95 | 1ku     0.21 | 1ku    
Catalog     Catalog     Catalog     Catalog     Catalog    
Non-Ceramic     Non-Ceramic     Non-Ceramic     N/A     N/A    
40     40     40     40     63    
4     5     5     5     3    
1200     2250     2250     2250     1800    
5     3.5     0.05     0.05     0.05    
3TO: 92 mm2: 9.14 x 10.03 (TO | 3)
2TO-3: 969 mm2: 24.89 x 38.94 (TO-3 | 2)    
3DDPAK/TO-263: 155 mm2: 15.24 x 10.16 (DDPAK/TO-263 | 3)
4SOT-223: 46 mm2: 7 x 6.5 (SOT-223 | 4)
See datasheet (TO-220)
3TO-252: 40 mm2: 6.1 x 6.58 (TO-252 | 3)    
4SOT-223: 46 mm2: 7 x 6.5 (SOT-223 | 4)
3TO: 92 mm2: 9.14 x 10.03 (TO | 3)
See datasheet (TO-220)
3TO-252: 40 mm2: 6.1 x 6.58 (TO-252 | 3)    
See datasheet (TO-220)     See datasheet (DSBGA)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
3TO-92: 19 mm2: 3.68 x 5.2 (TO-92 | 3)