产品详情

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.2 Vs (max) (V) 36 Vs (min) (V) 5 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 5.1 Input bias current (±) (max) (nA) 100 Rail-to-rail No Rating Military Operating temperature range (°C) -55 to 125 Features Strobe, Vos Adj Pin VICR (max) (V) 34 VICR (min) (V) 0.5
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.2 Vs (max) (V) 36 Vs (min) (V) 5 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 5.1 Input bias current (±) (max) (nA) 100 Rail-to-rail No Rating Military Operating temperature range (°C) -55 to 125 Features Strobe, Vos Adj Pin VICR (max) (V) 34 VICR (min) (V) 0.5
CDIP (J) 14 130.4652 mm² 19.56 x 6.67 CDIP (NAB) 8 79.9592 mm² 10.16 x 7.87 CFP (NAC) 10 62.9285 mm² 9.91 x 6.35 DIESALE (Y) See data sheet TO-CAN (LMC) 8 80.2816 mm² 8.96 x 8.96
  • Available with radiation ensured
    • High Dose Rate 50 krad(Si)
    • Low Dose and ELDRS Free 100 krad(Si)
  • Operates from single 5V supply
  • Input current: 200 nA max. over temperature
  • Offset current: 20 nA max. over temperature
  • Differential input voltage range: ±30V
  • Power consumption: 135 mW at ±15V
  • Power supply voltage, single 5V to ±15V
  • Offset voltage null capability
  • Strobe capability

All trademarks are the property of their respective owners.

  • Available with radiation ensured
    • High Dose Rate 50 krad(Si)
    • Low Dose and ELDRS Free 100 krad(Si)
  • Operates from single 5V supply
  • Input current: 200 nA max. over temperature
  • Offset current: 20 nA max. over temperature
  • Differential input voltage range: ±30V
  • Power consumption: 135 mW at ±15V
  • Power supply voltage, single 5V to ±15V
  • Offset voltage null capability
  • Strobe capability

All trademarks are the property of their respective owners.

The LM111 is a voltage comparator that has input currents nearly a thousand times lower than devices such as the LM106 or LM710. It is also designed to operate over a wider range of supply voltages: from standard ±15V op amp supplies down to the single 5V supply used for IC logic. The output is compatible with RTL, DTL and TTL as well as MOS circuits. Further, it can drive lamps or relays, switching voltages up to 50V at currents as high as 50 mA.

Both the inputs and the output of the LM111 can be isolated from system ground, and the output can drive loads referred to ground, the positive supply or the negative supply. Offset balancing and strobe capability are provided and outputs can be wire OR'ed. Although slower than the LM106 and LM710 (200 ns response time vs 40 ns) the device is also much less prone to spurious oscillations. The LM111 has the same pin configuration as the LM106 and LM710.

The LM111 is a voltage comparator that has input currents nearly a thousand times lower than devices such as the LM106 or LM710. It is also designed to operate over a wider range of supply voltages: from standard ±15V op amp supplies down to the single 5V supply used for IC logic. The output is compatible with RTL, DTL and TTL as well as MOS circuits. Further, it can drive lamps or relays, switching voltages up to 50V at currents as high as 50 mA.

Both the inputs and the output of the LM111 can be isolated from system ground, and the output can drive loads referred to ground, the positive supply or the negative supply. Offset balancing and strobe capability are provided and outputs can be wire OR'ed. Although slower than the LM106 and LM710 (200 ns response time vs 40 ns) the device is also much less prone to spurious oscillations. The LM111 has the same pin configuration as the LM106 and LM710.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 LM111QML Voltage Comparator 数据表 (Rev. C) 2013年 3月 26日
* 辐射与可靠性报告 LM111xRLQMLV ELDRS Characterization Report 2012年 5月 9日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
更多文献资料 Die D/S LM111 MD8 Voltage Comparator 2012年 9月 13日
更多文献资料 Die D/S LM111 MDS Voltage Comparator 2012年 9月 13日
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
CDIP (J) 14 查看选项
CDIP (NAB) 8 查看选项
CFP (NAC) 10 查看选项
DIESALE (Y)
TO-CAN (LMC) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频