LM111QML-SP
- Available with radiation ensured
- High Dose Rate 50 krad(Si)
- Low Dose and ELDRS Free 100 krad(Si)
- Operates from single 5V supply
- Input current: 200 nA max. over temperature
- Offset current: 20 nA max. over temperature
- Differential input voltage range: ±30V
- Power consumption: 135 mW at ±15V
- Power supply voltage, single 5V to ±15V
- Offset voltage null capability
- Strobe capability
All trademarks are the property of their respective owners.
The LM111 is a voltage comparator that has input currents nearly a thousand times lower than devices such as the LM106 or LM710. It is also designed to operate over a wider range of supply voltages: from standard ±15V op amp supplies down to the single 5V supply used for IC logic. The output is compatible with RTL, DTL and TTL as well as MOS circuits. Further, it can drive lamps or relays, switching voltages up to 50V at currents as high as 50 mA.
Both the inputs and the output of the LM111 can be isolated from system ground, and the output can drive loads referred to ground, the positive supply or the negative supply. Offset balancing and strobe capability are provided and outputs can be wire OR'ed. Although slower than the LM106 and LM710 (200 ns response time vs 40 ns) the device is also much less prone to spurious oscillations. The LM111 has the same pin configuration as the LM106 and LM710.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM111QML Voltage Comparator 数据表 (Rev. C) | 2013年 3月 26日 | |||
* | SMD | LM111QML-SP SMD 5962L0052401VHA | 2016年 6月 21日 | |||
* | 辐射与可靠性报告 | LM111xRLQMLV ELDRS Characterization Report | 2012年 5月 9日 | |||
更多文献资料 | TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) | 2023年 8月 31日 | ||||
应用简报 | 采用德州仪器 (TI) 工具包进行模拟前端设计 | PDF | HTML | 英语版 | PDF | HTML | 2023年 2月 22日 | |
应用手册 | 单粒子效应置信区间计算 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2022年 12月 2日 | |
应用手册 | 重离子轨道环境单粒子效应估算 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2022年 11月 30日 | |
选择指南 | TI Space Products (Rev. I) | 2022年 3月 3日 | ||||
电子书 | The Signal e-book: 有关运算放大器设计主题的博客文章汇编 | 英语版 | 2018年 1月 31日 | |||
更多文献资料 | Die D/S LM111 MD8 Voltage Comparator | 2012年 9月 13日 | ||||
更多文献资料 | Die D/S LM111 MDS Voltage Comparator | 2012年 9月 13日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | 下载 |
---|---|---|
CDIP (NAB) | 8 | 查看选项 |
CFP (NAC) | 10 | 查看选项 |
CFP (NAD) | 10 | 查看选项 |
DIESALE (Y) | — | |
TO-CAN (LMC) | 8 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。