SNVS039J June 2000  – April 2015 LM1086

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1Absolute Maximum Ratings
    2. 6.2ESD Ratings
    3. 6.3Recommended Operating Conditions
    4. 6.4Thermal Information
    5. 6.5Electrical Characteristics
    6. 6.6Typical Characteristics
  7. Detailed Description
    1. 7.1Overview
    2. 7.2Functional Block Diagram
    3. 7.3Feature Description
      1. 7.3.1Ripple Rejection
      2. 7.3.2Load Regulation
      3. 7.3.3Overload Recovery
    4. 7.4Device Functional Modes
      1. 7.4.1Output Voltage
      2. 7.4.2Stability Consideration
      3. 7.4.3Protection Diodes
  8. Application and Implementation
    1. 8.1Application Information
    2. 8.2Typical Applications
      1. 8.2.1 1.2-V to 15-V Adjustable Regulator
        1. 8.2.1.1Design Requirements
        2. 8.2.1.2Detailed Design Procedure
        3. 8.2.1.3Application Curve
      2. 8.2.2 Adjustable at 5 V
      3. 8.2.3 5-V Regulator with Shutdown
      4. 8.2.4 Battery Charger
      5. 8.2.5 Adjustable Fixed Regulator
      6. 8.2.6 Regulator With Reference
      7. 8.2.7 High Current Lamp Driver Protection
      8. 8.2.8 Battery Backup Regulated Supply
      9. 8.2.9 Ripple Rejection Enhancement
      10. 8.2.10Automatic Light Control
      11. 8.2.11Remote Sensing
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1Layout Guidelines
    2. 10.2Layout Example
    3. 10.3Thermal Considerations
  11. 11Device and Documentation Support
    1. 11.1Development Support
    2. 11.2Trademarks
    3. 11.3Electrostatic Discharge Caution
    4. 11.4Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
订购信息

1 Features

  • Available in 1.8-V, 2.5-V, 3.3-V, 5-V and Adjustable Versions
  • Current Limiting and Thermal Protection
  • Output Current 1.5 A
  • Line Regulation 0.015% (Typical)
  • Load Regulation 0.1% (Typical)

2 Applications

  • High-Efficiency Linear Regulators
  • Battery Chargers
  • Post Regulation for Switching Supplies
  • Constant Current Regulators
  • Microprocessor Supplies

3 Description

The LM1086 is a regulator with a maximum dropout of 1.5 V at 1.5 A of load current. The device has the same pin-out as TI's industry standard LM317.

Two resistors are required to set the output voltage of the adjustable output voltage version of the LM1086. Fixed output voltage versions integrate the adjust resistors.

The LM1086 circuit includes a zener trimmed bandgap reference, current limiting, and thermal shutdown.

Refer to LM1084 for the 5-A version, and the LM1085 for the 3-A version.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
LM1086WSON (8)4 mm × 4 mm
DDPAK/TO-263 (3)10.18 mm × 8.41 mm
TO-220 (3)14.986 mm × 10.16 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Typical Application

LM1086 10094852.png