LM1085
- Available in 3.3-V, 5.0-V, 12-V and
Adjustable Versions - Current Limiting and Thermal Protection
- Output Current 3 A
- Line Regulation 0.015% (typical)
- Load Regulation 0.1% (typical)
The LM1085 is a regulator with a maximum dropout of 1.5 V at 3 A of load current. It has the same pin-out as TIs industry standard LM317.
Two resistors are required to set the output voltage of the adjustable output voltage version of the LM1085. Fixed output voltage versions integrate the adjust resistors.
The LM1085 circuit includes a zener trimmed bandgap reference, current limiting and thermal shutdown.
Refer to the LM1084 for the 5A version, and the LM1086 for the 1.5A version.
技术文档
未找到结果。请清除搜索并重试。
查看全部 12 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM1085 3-A Low Dropout Positive Regulators 数据表 (Rev. H) | PDF | HTML | 2015年 1月 9日 | ||
应用手册 | A Topical Index of TI LDO Application Notes (Rev. F) | 2019年 6月 27日 | ||||
选择指南 | Low Dropout Regulators Quick Reference Guide (Rev. P) | 2018年 3月 21日 | ||||
选择指南 | 低压降稳压器快速参考指南 (Rev. M) | 最新英语版本 (Rev.P) | 2017年 1月 5日 | |||
应用手册 | Linear power for automated industrial systems | 2015年 1月 9日 | ||||
应用手册 | AN-103 LM340 Series Three Terminal Positive Regulators (Rev. A) | 2013年 5月 6日 | ||||
应用手册 | AN-1148 Linear Regulators: Theory of Operation and Compensation (Rev. B) | 2013年 5月 6日 | ||||
应用手册 | Method For Cal Output Voltage Tolerances in Adj Regs (Rev. A) | 2013年 5月 5日 | ||||
应用手册 | Packaging Limits Range of Linear Regulators | 2010年 5月 8日 | ||||
应用手册 | Digital Designer's Guide to Linear Voltage Regulators & Thermal Mgmt (LDO) (Rev. A) | 2008年 6月 4日 | ||||
应用手册 | App Note 1148 Linear Regulators: Theory of Op & Comp | 2004年 5月 10日 | ||||
应用手册 | Understanding the Terms and Definitions of LDO Voltage Regulators | 1999年 10月 21日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | 下载 |
---|---|---|
TO-220 (NDE) | 3 | 查看选项 |
TO-263 (KTT) | 3 | 查看选项 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。