产品详情

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 18 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 6 Rail-to-rail No GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 1 Vos (offset voltage at 25°C) (max) (mV) 10 Iq per channel (typ) (mA) 0.15 Vn at 1 kHz (typ) (nV√Hz) 35 Rating Military Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 10 Input bias current (max) (pA) 100 CMRR (typ) (dB) 100 Iout (typ) (A) 0.02 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 3 Input common mode headroom (to positive supply) (typ) (V) -1 Output swing headroom (to negative supply) (typ) (V) 2 Output swing headroom (to positive supply) (typ) (V) -2
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 18 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 6 Rail-to-rail No GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 1 Vos (offset voltage at 25°C) (max) (mV) 10 Iq per channel (typ) (mA) 0.15 Vn at 1 kHz (typ) (nV√Hz) 35 Rating Military Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 10 Input bias current (max) (pA) 100 CMRR (typ) (dB) 100 Iout (typ) (A) 0.02 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 3 Input common mode headroom (to positive supply) (typ) (V) -1 Output swing headroom (to negative supply) (typ) (V) 2 Output swing headroom (to positive supply) (typ) (V) -2
CDIP_SB (NAK) 14 117.3753 mm² 18.03 x 6.51

  • ¼ supply current of a LM148:  250 μA/Amplifier (max)
  • Low input bias current: 100 pA (max)
  • High gain bandwidth: 1 MHz
  • High slew rate: 1 V/μs
  • Low noise voltage for low power 
  • Low input noise current 
  • High input impedance: 10 12 Ω
  • High gain, VO = ±10V, RL = 10KΩ: 25K (min)

  • ¼ supply current of a LM148:  250 μA/Amplifier (max)
  • Low input bias current: 100 pA (max)
  • High gain bandwidth: 1 MHz
  • High slew rate: 1 V/μs
  • Low noise voltage for low power 
  • Low input noise current 
  • High input impedance: 10 12 Ω
  • High gain, VO = ±10V, RL = 10KΩ: 25K (min)

  • The LF444 quad low power operational amplifier provides many of the same AC characteristics as the industry standard LM148 while greatly improving the DC characteristics of the LM148. The amplifier has the same bandwidth, slew rate, and gain (10 kΩ load) as the LM148 and only draws one fourth the supply current of the LM148. In addition the well matched high voltage JFET input devices of the LF444 reduce the input bias and offset currents by a factor of 10,000 over the LM148. The LF444 also has a very low equivalent input noise voltage for a low power amplifier.

    The LF444 is pin compatible with the LM148 allowing an immediate 4 times reduction in power drain in many applications. The LF444 should be used wherever low power dissipation and good electrical characteristics are the major considerations.


    The LF444 quad low power operational amplifier provides many of the same AC characteristics as the industry standard LM148 while greatly improving the DC characteristics of the LM148. The amplifier has the same bandwidth, slew rate, and gain (10 kΩ load) as the LM148 and only draws one fourth the supply current of the LM148. In addition the well matched high voltage JFET input devices of the LF444 reduce the input bias and offset currents by a factor of 10,000 over the LM148. The LF444 also has a very low equivalent input noise voltage for a low power amplifier.

    The LF444 is pin compatible with the LM148 allowing an immediate 4 times reduction in power drain in many applications. The LF444 should be used wherever low power dissipation and good electrical characteristics are the major considerations.


    下载 观看带字幕的视频 视频

    技术文档

    star =有关此产品的 TI 精选热门文档
    未找到结果。请清除搜索并重试。
    查看全部 2
    类型 标题 下载最新的英语版本 日期
    * 数据表 LF444QML Quad Low Power JFET Input Operational Amplifier 数据表 2010年 12月 16日
    电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日

    设计和开发

    如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

    计算工具

    ANALOG-ENGINEER-CALC — 模拟工程师计算器

    模拟工程师计算器旨在加快模拟电路设计工程师经常使用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算的列表(从使用反馈电阻器设置运算放大器增益到为稳定模数转换器 (ADC) 驱动器缓冲器电路选择合适的电路设计元件)。除了可用作单独的工具之外,该计算器还能够很好地与模拟工程师口袋参考书中所述的概念配合使用。
    设计工具

    CIRCUIT060013 — 采用 T 网络反馈电路的反相放大器

    该设计将输入信号 VIN 反相并应用 1000V/V 或 60dB 的信号增益。具有 T 反馈网络的反相放大器可用于获得高增益,而无需 R4 具有很小的值或反馈电阻器具有很大的值。
    设计工具

    CIRCUIT060015 — 可调节基准电压电路

    该电路结合了一个反相和同相放大器,可使基准电压在正负输入电压范围内进行调节。可通过增加增益来提高最大负基准电压电平。
    设计工具

    CIRCUIT060074 — 采用比较器的高侧电流检测电路

    该高侧电流检测解决方案使用一个具有轨到轨输入共模范围的比较器,如果负载电流上升至超过 1A,则在比较器输出端 (COMP OUT) 产生过流警报 (OC-Alert) 信号。该实现中的 OC-Alert 信号低电平有效。因此,当超过 1A 阈值后,比较器输出变为低电平。实现了迟滞,使得当负载电流减小至 0.5 A(减少 50%)时,OC-Alert 将返回到逻辑高电平状态。该电路使用漏极开路输出比较器,从而对输出高逻辑电平进行电平转换,以控制数字逻辑输入引脚。对于需要驱动 MOSFET 开关栅极的应用,最好使用具有推挽输出的比较器。
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
    CDIP_SB (NAK) 14 查看选项

    订购和质量

    包含信息:
    • RoHS
    • REACH
    • 器件标识
    • 引脚镀层/焊球材料
    • MSL 等级/回流焊峰值温度
    • MTBF/时基故障估算
    • 材料成分
    • 鉴定摘要
    • 持续可靠性监测
    包含信息:
    • 制造厂地点
    • 封装厂地点

    支持和培训

    视频