LF442QML
- 1/10 Supply Current of a LM1458: 400 μA (Max)
- Low Input Bias Current: 50 pA (Typ)
- Low Input Offset Voltage: 1 mV (Typ)
- Low Input Offset Voltage Drift: 7 μV/°C (Typ)
- High Gain Bandwidth: 1 MHz (Typ)
- High Slew Rate: 1 V/μs (Typ)
- Low Noise Voltage for Low Power: 35 nV/√Hz (Typ)
- Low Input Noise Current: 0.01 pA/√Hz (Typ)
- High Input Impedance: 1012Ω
All trademarks are the property of their respective owners.
The LF442 dual low power operational amplifier provides many of the same AC characteristics as the industry standard LM1458 while greatly improving the DC characteristics of the LM1458. The amplifier has the same bandwidth, slew rate, and gain (10 kΩ load) as the LM1458 and only draws one tenth the supply current of the LM1458. In addition the well matched high voltage JFET input devices of the LF442 reduce the input bias and offset currents by a factor of 10,000 over the LM1458. A combination of careful layout design and internal trimming ensures very low input offset voltage and voltage drift. The LF442 also has a very low equivalent input noise voltage for a low power amplifier.
The LF442 is pin compatible with the LM1458 allowing an immediate 10 times reduction in power drain in many applications. The LF442 should be used where low power dissipation and good electrical characteristics are the major considerations.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LF442QML Dual Low Power JFET Input Operational Amplifier 数据表 (Rev. A) | 2013年 3月 26日 | |||
* | SMD | LF442QML SMD 5962-97633 | 2016年 6月 21日 | |||
更多文献资料 | Die D/S LF442 MD8 Dual Low Power JFET Input Op Amp | 2012年 12月 20日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
ANALOG-ENGINEER-CALC — 模拟工程师计算器
CIRCUIT060013 — 采用 T 网络反馈电路的反相放大器
CIRCUIT060074 — 采用比较器的高侧电流检测电路
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | 下载 |
---|---|---|
TO-CAN (LMC) | 8 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点