LF411-N (限期购买)

低偏移、低漂移 JFET 输入运算放大器

低偏移、低漂移 JFET 输入运算放大器 - LF411-N


These devices are low-cost, high-speed, JFET input operational amplifiers with very low input offset voltage and input offset voltage drift. They require low supply current yet maintain a large gain bandwidth product and fast slew rate. In addition, well matched high voltage JFET input devices provide very low input bias and offset currents. The LF411 is pin compatible with the standard LM741 allowing designers to immediately upgrade the overall performance of existing designs.

These amplifiers may be used in applications such as high speed integrators, fast D/A converters, sample and hold circuits and many other circuits requiring low input offset voltage and drift, low input bias current, high input impedance, high slew rate and wide bandwidth.


  • Internally Trimmed Offset Voltage: 0.5 mV (Max)
  • Input Offset Voltage Drift: 7 µV/°C (Typ)
  • Low Input Bias Current: 50 pA
  • Low Input Noise Current: 0.01 pA/√Hz
  • Wide Gain Bandwidth: 3 MHz (Min)
  • High Slew Rate: 10 V/µs (Min)
  • Low Supply Current: 1.8 mA
  • High Input Impedance: 1012Ω
  • Low Total Harmonic Distortion: ≤0.02%
  • Low 1/ƒ Noise Corner: 50 Hz
  • Fast Settling Time to 0.01%: 2 µs



WEBENCH® Designer LF411-N

Amplifier Topology
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 10.0 to 36.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = 0.0 °C
Maximum Temperature = 70.0 °C