ISO7741 ISO774x 高速 5000VRMS 四通道数字隔离器 | 德州仪器 TI.com.cn

ISO7741 (正在供货)

ISO774x 高速 5000VRMS 四通道数字隔离器

ISO774x 高速 5000VRMS 四通道数字隔离器 - ISO7741
 

参数 与其它产品相比 数字隔离器

 
Integrated Isolated Power
Number of Channels (#)
Forward/Reverse Channels
Isolation Rating (Vrms)
Surge Voltage Rating (Vpk)
Data Rate (Max) (Mbps)
Propagation Delay (Typ) (ns)
Default Output
VCC (Min) (V)
VCC (Max) (V)
Rating
Operating Temperature Range (C)
Pin/Package
ISO7741 ISO7741F ISO7740 ISO7742
No     No     No     No    
4     4     4     4    
3/1     3/1     4/0     2/2    
5000
3000    
5000
3000    
5000
3000    
5000
3000    
8000
4000    
8000
4000    
8000
4000    
8000
4000    
100     100     100     100    
10.7     10.7     10.7     10.7    
High     Low     High     High    
2.25     2.25     2.25     2.25    
5.5     5.5     5.5     5.5    
Catalog     Catalog     Catalog     Catalog    
-55 to 125     -55 to 125     -55 to 125     -55 to 125    
16SOIC
16SSOP    
16SOIC
16SSOP    
16SOIC
16SSOP    
16SOIC
16SSOP