ISO7242C
- 25 and 150-Mbps Signaling Rate Options
- Low Channel-to-Channel Output Skew;
1 ns Maximum - Low Pulse-Width Distortion (PWD);
2 ns Maximum - Low Jitter Content; 1 ns Typ at 150 Mbps
- Low Channel-to-Channel Output Skew;
- Selectable Default Output (ISO7240CF)
- > 25-Year Life at Rated Working Voltage
(see High-Voltage Lifetime of the ISO72x Family of Digital Isolators and Isolation Capacitor Lifetime Projection) - 4-kV ESD Protection
- Operates With 3.3-V or 5-V Supplies
- High Electromagnetic Immunity
(see ISO72x Digital Isolator Magnetic-Field Immunity) - –40°C to +125°C Operating Temperature Range
- Safety-Related Certifications:
- VDE 4000 VPK Basic Insulation per DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
- 2.5 kVRMS Insulation for 1 minute per UL 1577
- CSA Component Acceptance Notice #5A and IEC 60950-1 End Equipment Standard
The ISO7240x, ISO7241x, and ISO7242x devices are quad-channel digital isolators with multiple channel configurations and output-enable functions. These devices have logic-input and logic-output buffers separated by Texas Instrument’s silicon-dioxide (SiO2) isolation barrier. Used in conjunction with isolated power supplies, these devices help block high voltage, isolate grounds, and prevent noise currents from entering the local ground and interfering with or damaging sensitive circuitry.
The ISO7240x family of devices has all four channels in the same direction. The ISO7241x family of devices has three channels in the same direction and one channel in the opposition direction. The ISO7242x family of devices has two channels in each direction.
The devices with the C suffix (C option) have TTL input thresholds and a noise-filter at the input that prevents transient pulses from being passed to the output of the device. The devices with the M suffix (M option) have CMOS VCC/2 input thresholds and do not have the input noise filter or the additional propagation delay.
The ISO7240CF device has an input disable function on pin 7, and a selectable high or low failsafe-output function with the CTRL pin (pin 10). The failsafe output is a logic high when a logic high is placed on the CTRL pin or it is left unconnected. If a logic low signal is applied to the CTRL pin, the failsafe output becomes a logic-low output state. The input disable function of the ISO7240CF device prevents data from being passed across the isolation barrier to the output. When the inputs are disabled or VCC1 is powered down, the outputs are set by the CTRL pin.
These devices can be powered from 3.3-V or 5-V supplies on either side, in any combination. The signal input pins are 5-V tolerant regardless of the voltage supply level that is used.
These devices are characterized for operation over the ambient temperature range of –40°C to +125°C.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | ISO724x High-Speed, Quad-Channel Digital Isolators 数据表 (Rev. T) | PDF | HTML | 2017年 4月 19日 | ||
证书 | VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. W) | 2024年 1月 31日 | ||||
白皮书 | Technical White Paper 通过使用数字隔离器替代光耦合器改善系统性能 Koteshwar RaoIsolation Products Appl (Rev. C) | PDF | HTML | 英语版 (Rev.C) | PDF | HTML | 2023年 9月 26日 | |
应用手册 | 数字隔离器设计指南 (Rev. G) | PDF | HTML | 英语版 (Rev.G) | PDF | HTML | 2023年 9月 20日 | |
证书 | CSA Certificate for ISO72xxDW | 2023年 2月 22日 | ||||
证书 | UL Certificate of Compliance File E181974 Vol 4 Sec 1 (Rev. A) | 2022年 8月 5日 | ||||
白皮书 | Why are Digital Isolators Certified to Meet Electrical Equipment Standards? | 2021年 11月 16日 | ||||
用户指南 | 通用数字隔离器评估模块 | PDF | HTML | 英语版 | PDF | HTML | 2021年 9月 28日 | |
白皮书 | 绝缘穿透距离:数字隔离器如何满足认证要求 | 英语版 | PDF | HTML | 2021年 9月 27日 | ||
模拟设计期刊 | 2011 年第 4 期模拟应用学报 | 2011年 11月 9日 | ||||
模拟设计期刊 | 用于长距离通信的扩展 SPI 总线 | 2011年 11月 9日 | ||||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DIGI-ISO-EVM — 通用数字隔离器评估模块
DIGI-ISO-EVM 是一个评估模块 (EVM),用于评估 TI 采用以下五种不同封装的任何单通道、双通道、三通道、四通道或六通道数字隔离器器件:8 引脚窄体 SOIC (D)、8 引脚宽体 SOIC (DWV)、16 引脚宽体 SOIC (DW)、16 引脚超宽体 SOIC (DWW) 和 16 引脚 QSOP (DBQ) 封装。此 EVM 具有足够的 Berg 引脚选项,支持使用超少的外部元件来评估相应器件。
ISO723X724XEVM — ISO723X724XEVM 评估模块
ISO723X724X 评估模块 (EVM) 支持对三路和四路数字隔离器的快速参数评估。EVM 将与焊接在电路板上的 ISO7241C 一起提供。如果需要其它器件,请从 www.ti.com.cn 订购样片。如果您无法拆除和安装器件,请通过此页链接联系技术支持。此 EVM 专门用于与 ISO7240C、ISO7241C、ISO7242C、ISO7240M、ISO7241M、ISO7242M (SLLS868F)、ISO7240A、ISO7241A、ISO7242A (SLLS905)、ISO7230A、ISO7231A (SLLS906) 和 (...)
TIEVM-HV-1PH-DCAC — 具有电压源和并网模式的单相逆变器开发套件
TIDM-HV-1PH-DCAC — 具有电压源和并网模式的单相逆变器参考设计
TIDM-SOLAR-DCDC — C2000™ MCU solar DC/DC converter with Maximum Power Point Tracking (MPPT) reference design
TIDM-02000 — 使用 C2000™ 实时 MCU 的峰值电流模式控制相移全桥参考设计
TIDM-BIDIR-400-12 — 双向 400V-12V DC/DC 转换器参考设计
TIDM-RGB-LED — 基于 C2000™ MCU 的多串 RGB LED 照明驱动器
TIDM-DCDC-LED — 基于 C2000™ MCU 的多串 LED 照明驱动器
TIDM-AC-LED-COM — 采用 DALI、DMX512 和电力线通信的 AC 电源 LED 照明
封装 | 引脚 | 下载 |
---|---|---|
SOIC (DW) | 16 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。