可提供此产品的更新版本

open-in-new 比较替代产品
功能优于比较器件,可直接替换
ISO7740 正在供货 EMC 性能优异的四通道、4/0、增强型数字隔离器 Pin-to-pin upgrade with higher isolation, stronger CMTI, wider supply range and better immunity

产品详情

Rating Catalog Integrated isolated power No Isolation rating Basic Number of channels 4 Forward/reverse channels 4 forward / 0 reverse Default output High Data rate (max) (Mbps) 25 Surge isolation voltage (VIOSM) (VPK) 4000 Transient isolation voltage (VIOTM) (VPK) 4000 Withstand isolation voltage (VISO) (Vrms) 2500 CMTI (min) (V/µs) 25000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5 Supply voltage (min) (V) 3.3 Propagation delay time (typ) (µs) 0.035 Current consumption per channel (DC) (typ) (mA) 2.5 Creepage (min) (mm) 8 Clearance (min) (mm) 8
Rating Catalog Integrated isolated power No Isolation rating Basic Number of channels 4 Forward/reverse channels 4 forward / 0 reverse Default output High Data rate (max) (Mbps) 25 Surge isolation voltage (VIOSM) (VPK) 4000 Transient isolation voltage (VIOTM) (VPK) 4000 Withstand isolation voltage (VISO) (Vrms) 2500 CMTI (min) (V/µs) 25000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5 Supply voltage (min) (V) 3.3 Propagation delay time (typ) (µs) 0.035 Current consumption per channel (DC) (typ) (mA) 2.5 Creepage (min) (mm) 8 Clearance (min) (mm) 8
SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • 25 and 150-Mbps Signaling Rate Options
    • Low Channel-to-Channel Output Skew;
      1 ns Maximum
    • Low Pulse-Width Distortion (PWD);
      2 ns Maximum
    • Low Jitter Content; 1 ns Typ at 150 Mbps
  • Selectable Default Output (ISO7240CF)
  • > 25-Year Life at Rated Working Voltage
    (see High-Voltage Lifetime of the ISO72x Family of Digital Isolators and Isolation Capacitor Lifetime Projection)
  • 4-kV ESD Protection
  • Operates With 3.3-V or 5-V Supplies
  • High Electromagnetic Immunity
    (see ISO72x Digital Isolator Magnetic-Field Immunity)
  • –40°C to +125°C Operating Temperature Range
  • Safety-Related Certifications:
    • VDE 4000 VPK Basic Insulation per DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
    • 2.5 kVRMS Insulation for 1 minute per UL 1577
    • CSA Component Acceptance Notice #5A and IEC 60950-1 End Equipment Standard
  • 25 and 150-Mbps Signaling Rate Options
    • Low Channel-to-Channel Output Skew;
      1 ns Maximum
    • Low Pulse-Width Distortion (PWD);
      2 ns Maximum
    • Low Jitter Content; 1 ns Typ at 150 Mbps
  • Selectable Default Output (ISO7240CF)
  • > 25-Year Life at Rated Working Voltage
    (see High-Voltage Lifetime of the ISO72x Family of Digital Isolators and Isolation Capacitor Lifetime Projection)
  • 4-kV ESD Protection
  • Operates With 3.3-V or 5-V Supplies
  • High Electromagnetic Immunity
    (see ISO72x Digital Isolator Magnetic-Field Immunity)
  • –40°C to +125°C Operating Temperature Range
  • Safety-Related Certifications:
    • VDE 4000 VPK Basic Insulation per DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
    • 2.5 kVRMS Insulation for 1 minute per UL 1577
    • CSA Component Acceptance Notice #5A and IEC 60950-1 End Equipment Standard

The ISO7240x, ISO7241x, and ISO7242x devices are quad-channel digital isolators with multiple channel configurations and output-enable functions. These devices have logic-input and logic-output buffers separated by Texas Instrument’s silicon-dioxide (SiO2) isolation barrier. Used in conjunction with isolated power supplies, these devices help block high voltage, isolate grounds, and prevent noise currents from entering the local ground and interfering with or damaging sensitive circuitry.

The ISO7240x family of devices has all four channels in the same direction. The ISO7241x family of devices has three channels in the same direction and one channel in the opposition direction. The ISO7242x family of devices has two channels in each direction.

The devices with the C suffix (C option) have TTL input thresholds and a noise-filter at the input that prevents transient pulses from being passed to the output of the device. The devices with the M suffix (M option) have CMOS VCC/2 input thresholds and do not have the input noise filter or the additional propagation delay.

The ISO7240CF device has an input disable function on pin 7, and a selectable high or low failsafe-output function with the CTRL pin (pin 10). The failsafe output is a logic high when a logic high is placed on the CTRL pin or it is left unconnected. If a logic low signal is applied to the CTRL pin, the failsafe output becomes a logic-low output state. The input disable function of the ISO7240CF device prevents data from being passed across the isolation barrier to the output. When the inputs are disabled or VCC1 is powered down, the outputs are set by the CTRL pin.

These devices can be powered from 3.3-V or 5-V supplies on either side, in any combination. The signal input pins are 5-V tolerant regardless of the voltage supply level that is used.

These devices are characterized for operation over the ambient temperature range of –40°C to +125°C.

The ISO7240x, ISO7241x, and ISO7242x devices are quad-channel digital isolators with multiple channel configurations and output-enable functions. These devices have logic-input and logic-output buffers separated by Texas Instrument’s silicon-dioxide (SiO2) isolation barrier. Used in conjunction with isolated power supplies, these devices help block high voltage, isolate grounds, and prevent noise currents from entering the local ground and interfering with or damaging sensitive circuitry.

The ISO7240x family of devices has all four channels in the same direction. The ISO7241x family of devices has three channels in the same direction and one channel in the opposition direction. The ISO7242x family of devices has two channels in each direction.

The devices with the C suffix (C option) have TTL input thresholds and a noise-filter at the input that prevents transient pulses from being passed to the output of the device. The devices with the M suffix (M option) have CMOS VCC/2 input thresholds and do not have the input noise filter or the additional propagation delay.

The ISO7240CF device has an input disable function on pin 7, and a selectable high or low failsafe-output function with the CTRL pin (pin 10). The failsafe output is a logic high when a logic high is placed on the CTRL pin or it is left unconnected. If a logic low signal is applied to the CTRL pin, the failsafe output becomes a logic-low output state. The input disable function of the ISO7240CF device prevents data from being passed across the isolation barrier to the output. When the inputs are disabled or VCC1 is powered down, the outputs are set by the CTRL pin.

These devices can be powered from 3.3-V or 5-V supplies on either side, in any combination. The signal input pins are 5-V tolerant regardless of the voltage supply level that is used.

These devices are characterized for operation over the ambient temperature range of –40°C to +125°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 13
类型 标题 下载最新的英语版本 日期
* 数据表 ISO724x High-Speed, Quad-Channel Digital Isolators 数据表 (Rev. T) PDF | HTML 2017年 4月 19日
证书 VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. W) 2024年 1月 31日
白皮书 Technical White Paper 通过使用数字隔离器替代光耦合器改善系统性能 Koteshwar RaoIsolation Products Appl (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2023年 9月 26日
应用手册 数字隔离器设计指南 (Rev. G) PDF | HTML 英语版 (Rev.G) PDF | HTML 2023年 9月 20日
证书 CSA Certificate for ISO72xxDW 2023年 2月 22日
证书 UL Certificate of Compliance File E181974 Vol 4 Sec 1 (Rev. A) 2022年 8月 5日
白皮书 Why are Digital Isolators Certified to Meet Electrical Equipment Standards? 2021年 11月 16日
用户指南 通用数字隔离器评估模块 PDF | HTML 英语版 PDF | HTML 2021年 9月 28日
白皮书 绝缘穿透距离:数字隔离器如何满足认证要求 英语版 PDF | HTML 2021年 9月 27日
应用简报 Considerations for Selecting Digital Isolators 2018年 7月 24日
模拟设计期刊 模拟应用期刊 2011 第三季度 英语版 2011年 12月 2日
模拟设计期刊 Analog Applications Journal 3Q 2011 2011年 9月 1日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DIGI-ISO-EVM — 通用数字隔离器评估模块

DIGI-ISO-EVM 是一个评估模块 (EVM),用于评估 TI 采用以下五种不同封装的任何单通道、双通道、三通道、四通道或六通道数字隔离器器件:8 引脚窄体 SOIC (D)、8 引脚宽体 SOIC (DWV)、16 引脚宽体 SOIC (DW)、16 引脚超宽体 SOIC (DWW) 和 16 引脚 QSOP (DBQ) 封装。此 EVM 具有足够的 Berg 引脚选项,支持使用超少的外部元件来评估相应器件。

用户指南: PDF | HTML
英语版: PDF | HTML
TI.com 上无现货
评估板

ISO723X724XEVM — ISO723X724XEVM 评估模块

ISO723X724X 评估模块 (EVM) 支持对三路和四路数字隔离器的快速参数评估。EVM 将与焊接在电路板上的 ISO7241C 一起提供。如果需要其它器件,请从 www.ti.com.cn 订购样片。如果您无法拆除和安装器件,请通过此页链接联系技术支持。此 EVM 专门用于与 ISO7240C、ISO7241C、ISO7242C、ISO7240M、ISO7241M、ISO7242M (SLLS868F)、ISO7240A、ISO7241A、ISO7242A (SLLS905)、ISO7230A、ISO7231A (SLLS906) 和 (...)

TI.com 上无现货
开发套件

LAUNCHXL-F28379D — F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU

LAUNCHXL-F28379D 是一款适用于 TI MCU LaunchPad™ 开发套件生态系统TMS320F2837xDTMS320F2837xSTMS320F2807x 产品的低成本评估和开发工具,该工具与各种插件 BoosterPack 兼容(下面特性部分中推荐的 BoosterPack™ 插件模块项下提供了建议)。该 LaunchPad 开发套件的扩展版本支持连接两个 BoosterPack。LaunchPad 开发套件提供标准化且易于使用的平台,供您在开发下一个应用时使用。

 

用户指南: PDF
仿真模型

ISO7240 IBIS Model (Rev. C)

SLLC335C.ZIP (13 KB) - IBIS Model
参考设计

TIDM-SOLAR-DCDC — C2000™ MCU solar DC/DC converter with Maximum Power Point Tracking (MPPT) reference design

此设计是具有最大功率点跟踪 (MPPT) 的数控光伏直流/直流转换器,用于中央或串式光伏逆变器。它是 TIDM-SOLAR-ONEPHINV 的配套产品,TIDM-SOLAR-ONEPHINV 是一种并网单相直流/交流逆变器。TIDM-SOLAR-DCDC 和 TIDM-SOLAR-ONEPHINV 共同构成了用于中央或串式拓扑的光伏逆变器。此光伏直流/直流转换器由用于 MPPT 的两相交错升压转换器和具有隔离功能的谐振 LLC 转换器组成。C2000™ Piccolo™ TMS320F28035 微控制器 (MCU) (...)
原理图: PDF
参考设计

TIDM-02000 — 使用 C2000™ 实时 MCU 的峰值电流模式控制相移全桥参考设计

此设计采用数字化峰值电流模式控制型 (PCMC) 相移全桥 (PSFB) 直流/直流转换器,可将 400V 直流输入转换为稳定的 12V 直流输出。该设计的亮点是:基于新型 4 类 PWM 和内部斜坡补偿的全新 PCMC 波形生成,以及简单的 PCMC 实现。采用来自 C2000 实时微控制器系列的 TMS320F280049C MCU。
设计指南: PDF
原理图: PDF
参考设计

TIDM-SOLARUINV — 采用 MPPT 的并网太阳能微型逆变器

此设计是一种具有最大功率点跟踪 (MPPT) 功能的数字控制并网太阳能微型逆变器。太阳能微型逆变器是太阳能行业的新兴领域。与将某个安装中的每个太阳能电池板连接到中央逆变器不同,基于太阳能微型逆变器的安装将各个更小的(或“微型”)逆变器分别链接到每个太阳能电池板。该配置本身具有很多优势,包括消除了部分遮光条件、提高了系统效率、提高了可靠性以及增强了模块化。对于此设计,C2000™ Piccolo™ TMS320F28035 微控制器 (MCU) 是整个逆变器的数字控制器,包括控制功率级、MPPT 和并网同步。功率转换级包括 1) 具有次级倍压器的有源钳位反激式直流/直流转换器,以及 2) (...)
用户指南: PDF
原理图: PDF
参考设计

TIDM-BIDIR-400-12 — 双向 400V-12V DC/DC 转换器参考设计

双向 400V-12V 直流/直流转换器参考设计通过基于微控制器的方式实现了一种隔离式双向直流/直流转换器。具有同步整流的相移全桥 (PSFB) 以降压模式控制从 400V 总线/电池到 12V 电池的能流,而推挽级则以升压模式控制从低压电池到高压总线/电池的反向能流。此实施方案使用位于低压侧的德州仪器 (TI) 32 位微控制器 TMS320F28035 来实现对双向能流的闭环控制。这一数字式控制器系统可以实施先进的控制策略,在不同条件下最优地控制功率级,还提供系统级智能,从而在工作模式与 PWM 开关模式之间进行安全无缝过渡。
设计指南: PDF
原理图: PDF
参考设计

TIDM-RGB-LED — 基于 C2000™ MCU 的多串 RGB LED 照明驱动器

多串 RGB LED 照明设计使用调光和色彩混合实现独立的多串 LED 控制,是汽车照明、娱乐照明、零售场所照明以及装饰照明的理想之选。LED 驱动器包含 8 个独立的数控 DC/DC 电源转换器,可驱动 8 个 LED 灯串。
用户指南: PDF
原理图: PDF
参考设计

TIDM-DCDC-LED — 基于 C2000™ MCU 的多串 LED 照明驱动器

多串 RGB LED 照明设计使用高分辨率调光实现独立的多串 LED 照明,是用于汽车照明、户外照明、娱乐照明、零售场所照明以及装饰照明的理想之选。LED 驱动器包括一个微控制器控制的 DC/DC Sepic 功率级以及八个配备过流和过压保护、可独立调光的 LED 灯串。
用户指南: PDF
原理图: PDF
参考设计

TIDM-AC-LED-COM — 采用 DALI、DMX512 和电力线通信的 AC 电源 LED 照明

此 LED 照明设计可借助内置通信网络提供大功率节能照明,非常适用于户外、娱乐和工业照明应用。该照明装置包含一个 250W 通用交流输入 LED 驱动器电源和一个用于演示的 6 串式 LED 灯。LED 驱动器电源的运行功效大于 90%,功率因数 (PF) 可达 0.99,因而能够以出色的功效和电能利用率来驱动 LED。此外,此电源支持数字可寻址照明接口 (DALI)、DMX512 和电力线通信 (PLC) 等通用照明通信标准,以便支持系统联网照明和远程连接。
用户指南: PDF
原理图: PDF
封装 引脚 下载
SOIC (DW) 16 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频