ISO7231A
- 1Mbps Signaling Rate
- Low Channel-to-Channel Output Skew; 2ns Maximum (5V-Operation)
- Low Pulse-Width Distortion (PWD); 10ns Maximum (5V-Operation)
- Typical 25-Year Life at Rated Working Voltage
- 4000Vpeak Isolation, 560Vpeak VIORM
- UL 1577, IEC 60747-5-2 (VDE 0884, Rev 2), IE 61010-1 and CSA Approved,
IEC 60950-1
- UL 1577, IEC 60747-5-2 (VDE 0884, Rev 2), IE 61010-1 and CSA Approved,
- 4kV ESD Protection
- Operate With 3.3V or 5V Supplies
- High Electromagnetic Immunity (See Application note SLLA181)
- –40°C to 125°C Operating Range
- APPLICATIONS
- Industrial Fieldbus
- Computer Peripheral Interface
- Servo Control Interface
- Data Acquisition
See the Product Notification section. The ISO7230A and ISO7231A are triple-channel digital isolators each with multiple channel configurations and output-enable functions. These devices have logic input and output buffers separated by TIs silicon dioxide (SiO2) isolation barrier. Used in conjunction with isolated power supplies, these devices block high voltage, isolate grounds, and prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry.
The ISO7230 triple-channel device has all three channels in the same direction while the ISO7231 has two channels in one direction and one channel in opposition. These devices have an active-high output enable that when driven to a low level, places the output in a high-impedance state.
The ISO7230A and ISO7231A have TTL input thresholds and a noise-filter at the input that prevents transient pulses of up to 2ns in duration from being passed to the output of the device.
In each device a periodic update pulse is sent across the isolation barrier to ensure the proper dc level of the output. If this dc-refresh pulse is not received, the input is assumed to be unpowered or not being actively driven, and the failsafe circuit drives the output to a logic high state. (Contact TI for a logic low failsafe option).
These devices require two supply voltages of 3.3V, 5V, or any combination. All inputs are 5V tolerant when supplied from a 3.3V supply and all outputs are 4mA CMOS. These devices are characterized for operation over the ambient temperature range of 40°C to 125°C.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Version B is the current version 数据表 (Rev. C) | 2008年 12月 5日 | |||
证书 | VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. W) | 2024年 1月 31日 | ||||
应用手册 | 数字隔离器设计指南 (Rev. G) | PDF | HTML | 英语版 (Rev.G) | PDF | HTML | 2023年 9月 20日 | |
证书 | UL Certificate of Compliance File E181974 Vol 4 Sec 1 (Rev. A) | 2022年 8月 5日 | ||||
证书 | CSA Certification (Rev. Q) | 2021年 6月 14日 | ||||
应用简报 | Considerations for Selecting Digital Isolators | 2018年 7月 24日 | ||||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点