ZHCSE92 September 2015 INA188
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The minimum power-supply voltage for the INA188 is ±2 V and the maximum power-supply voltage is ±18 V. This minimum and maximum range covers a wide range of power supplies. However, for optimum performance, ±15 V is recommended. A 0.1-µF bypass capacitor is recommended to be added at the input to compensate for the layout and power-supply source impedance.