产品详情

Number of channels 1 Vs (max) (V) 36 Vs (min) (V) 12 Input offset (±) (max) (µV) 500 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 1000 Noise at 1 kHz (typ) (nV√Hz) 10 Features Low bias current CMRR (min) (dB) 106 Input offset drift (±) (max) (µV/°C) 5 Input bias current (±) (max) (nA) 0.02 Iq (typ) (mA) 3.3 Bandwidth at min gain (typ) (MHz) 2 Gain error (±) (max) (%) 0.5 Operating temperature range (°C) -40 to 85 Rating Catalog Type Resistor Gain nonlinearity (±) (max) (%) 0.005 Output swing headroom (to negative supply) (typ) (V) 2.3 Output swing headroom (to positive supply) (typ) (V) -2.3 Input common mode headroom (to negative supply) (typ) (V) 3 Input common mode headroom (to positive supply) (typ) (V) -3 Noise at 0.1 Hz to 10 Hz (typ) (µVPP) 1
Number of channels 1 Vs (max) (V) 36 Vs (min) (V) 12 Input offset (±) (max) (µV) 500 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 1000 Noise at 1 kHz (typ) (nV√Hz) 10 Features Low bias current CMRR (min) (dB) 106 Input offset drift (±) (max) (µV/°C) 5 Input bias current (±) (max) (nA) 0.02 Iq (typ) (mA) 3.3 Bandwidth at min gain (typ) (MHz) 2 Gain error (±) (max) (%) 0.5 Operating temperature range (°C) -40 to 85 Rating Catalog Type Resistor Gain nonlinearity (±) (max) (%) 0.005 Output swing headroom (to negative supply) (typ) (V) 2.3 Output swing headroom (to positive supply) (typ) (V) -2.3 Input common mode headroom (to negative supply) (typ) (V) 3 Input common mode headroom (to positive supply) (typ) (V) -3 Noise at 0.1 Hz to 10 Hz (typ) (µVPP) 1
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • FET INPUT: IB = 20pA max
  • HIGH SPEED: TS = 4us (G = 100, 0.01%)
  • LOW OFFSET VOLTAGE: 500uV max
  • LOW OFFSET VOLTAGE DRIFT: 5uV/°C max
  • HIGH COMMON-MODE REJECTION: 106dB min
  • 8-PIN PLASTIC DIP, SOL-16 SOIC
  • APPLICATIONS
    • MEDICAL INSTRUMENTATION
    • DATA ACQUISITION
  • FET INPUT: IB = 20pA max
  • HIGH SPEED: TS = 4us (G = 100, 0.01%)
  • LOW OFFSET VOLTAGE: 500uV max
  • LOW OFFSET VOLTAGE DRIFT: 5uV/°C max
  • HIGH COMMON-MODE REJECTION: 106dB min
  • 8-PIN PLASTIC DIP, SOL-16 SOIC
  • APPLICATIONS
    • MEDICAL INSTRUMENTATION
    • DATA ACQUISITION

The INA111 is a high speed, FET-input instrumentation amplifier offering excellent performance.

The INA111 uses a current-feedback topology providing extended bandwidth (2MHz at G = 10) and fast settling time (4us to 0.01% at G = 100). A single external resistor sets any gain from 1 to over 1000.

Offset voltage and drift are laser trimmed for excellent DC accuracy. The INA111's FET inputs reduce input bias current to under 20pA, simplifying input filtering and limiting circuitry.

The INA111 is available in 8-pin plastic DIP, and SOL-16 surface-mount packages, specified for the -40°C to +85°C temperature range.

The INA111 is a high speed, FET-input instrumentation amplifier offering excellent performance.

The INA111 uses a current-feedback topology providing extended bandwidth (2MHz at G = 10) and fast settling time (4us to 0.01% at G = 100). A single external resistor sets any gain from 1 to over 1000.

Offset voltage and drift are laser trimmed for excellent DC accuracy. The INA111's FET inputs reduce input bias current to under 20pA, simplifying input filtering and limiting circuitry.

The INA111 is available in 8-pin plastic DIP, and SOL-16 surface-mount packages, specified for the -40°C to +85°C temperature range.

下载

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
INA121 正在供货 FET 输入低功耗仪表放大器 FET-input with similar bias current and lower bandwidth available in PDIP
INA818 正在供货 具有 ±60V 过压保护功能(增益引脚 1、8)的低功耗 (350µA)、精密仪表放大器 Provides similar bandwith and lower offset voltage

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 High Speed FET-Input Instrumentation Amplifier 数据表 2000年 9月 27日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频