EMB1428Q
- 60V Maximum Stack Operating Voltage
- Twelve (12) Floating Gate Drivers
- SPI Bus Interface (for Charge/discharge
Commands and Fault Reporting) - Low Power Mode
- EMB1428Q is an Automotive Grade Product
that is AEC-Q100 Grade 1 Qualified
(–40°C to +125°C Operating
Junction Temperature)
The EMB1428 Switch Matrix Gate Driver IC is designed to work in conjunction with EMB1499 DC/DC Controller IC to support TI’s switch matrix based active cell balancing scheme in a battery management system. The EMB1428 provides 12 floating MOSFET gate drivers necessary for balancing up to 7 battery cells connected in a series stack. Multiple EMB1428 ICs may be used together to balance a stack of more than seven battery cells.
The EMB1428 integrated circuit interfaces with the EMB1499 DC/DC controller to control and enable charging and discharging modes. The EMB1428 uses an SPI bus to accept commands from the main controller (CPU/MCU) on which battery cell should be charged or discharged and to report back any faults to the main controller (CPU/MCU).
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | EMB1428Q Switch Matrix Gate Driver 数据表 (Rev. A) | 2013年 5月 2日 | |||
用户指南 | Active Chipset Reference Design Guide (Rev. A) | 2017年 9月 5日 | ||||
用户指南 | EM1402 Evaluation Module | PDF | HTML | 2017年 2月 1日 | |||
技术文章 | How batteries may make travel on Mars easier | PDF | HTML | 2016年 1月 27日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | 下载 |
---|---|---|
WQFN (RHS) | 48 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。