EMB1412
- Compound CMOS and Bipolar Outputs Reduce
Output Current Variation - 7 A Sink/3 A Source Current
- Fast Propagation Times (25 ns Typical)
- Fast Rise and Fall Times (14 ns/12 ns Rise
Fall with 2 nF Load) - Inverting and Non-Inverting Inputs Provide
Either Configuration with a Single Device - Supply Rail Under-Voltage Lockout Protection
- Dedicated Input Ground (IN_REF) for Split
Supply or Single Supply Operation - Thermally Enhanced 8-Pin VSSOP Package
- Output Swings from VCC to VEE Which can
be Negative Relative to Input Ground
The EMB1412 MOSFET gate driver provides high peak gate drive current in 8-lead exposed-pad VSSOP package, with improved power dissipation required for high frequency operation. The compound output driver stage includes MOS and bipolar transistors operating in parallel that together sink more than 7-A peak from capacitive loads. Combining the unique characteristics of MOS and bipolar devices reduces drive current variation with voltage and temperature. Under-voltage lockout protection is provided to prevent damage to the MOSFET due to insufficient gate turn-on voltage. The EMB1412 provides both inverting and non-inverting inputs to satisfy requirements for inverting and non-inverting gate drive with a single device type.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | EMB1412 MOSFET Gate Driver 数据表 (Rev. B) | PDF | HTML | 2014年 11月 20日 | ||
应用简报 | 了解峰值源电流和灌电流 (Rev. A) | 英语版 (Rev.A) | 2020年 4月 29日 | |||
应用简报 | 适用于栅极驱动器的外部栅极电阻器设计指南 (Rev. A) | 英语版 (Rev.A) | 2020年 4月 29日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
UCC27423-4-5-Q1EVM — 具有使能端的 UCC2742xQ1 双路 4A 高速低侧 MOSFET 驱动器评估模块 (EVM)
封装 | 引脚 | 下载 |
---|---|---|
HVSSOP (DGN) | 8 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点