主页 接口 高速串行器/解串器 FPD-Link 串行器/解串器

DS99R421-Q1

正在供货

5-43MHz FPD 链接 LVDS(3 数据 + 1 时钟)至 FPD 链接 II LVDS(嵌入式时钟 DC 平衡)转换器

产品详情

Function Serializer Color depth (bps) 18 Input compatibility FPD-Link LVDS Output compatibility FPD-Link LVDS Features Low-EMI Point-to-Point Communication Applications In-vehicle Infotainment (IVI) EMI reduction LVDS Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
Function Serializer Color depth (bps) 18 Input compatibility FPD-Link LVDS Output compatibility FPD-Link LVDS Features Low-EMI Point-to-Point Communication Applications In-vehicle Infotainment (IVI) EMI reduction LVDS Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
WQFN (NJK) 36 36 mm² 6 x 6
  • 5 MHz–43 MHz Embedded Clock & DC-Balanced Data Transmission (21 Total LVDS Data Bits Plus 3 Low Speed LVCMOS Data Bits)
  • User Adjustable Pre-Emphasis Driving Ability Through External Resistor on LVDS Outputs and Capable to Drive up to 10 Meters Shielded Twisted-Pair Cable
  • Supports AC-Coupling Data Transmission
  • 100Ω Integrated Termination Resistor at LVDS Input
  • Power-Down Control
  • Available @SPEED BIST to DS90UR124 to Validate Link Integrity
  • All LVCMOS Inputs & Control Pins Have Internal Pulldown
  • Schmitt Trigger Inputs on OS[2:0] to Minimize Metastable Conditions
  • Outputs Tri-Stated Through DEN
  • On-Chip Filters for PLLs
  • Power Supply Range 3.3V ± 10%
  • Automotive Temperature Range −40°C to +105°C
  • Greater Than 8kV ESD Tolerance
  • Meets ISO 10605 ESD and AEC-Q100 Compliance

All trademarks are the property of their respective owners.

  • 5 MHz–43 MHz Embedded Clock & DC-Balanced Data Transmission (21 Total LVDS Data Bits Plus 3 Low Speed LVCMOS Data Bits)
  • User Adjustable Pre-Emphasis Driving Ability Through External Resistor on LVDS Outputs and Capable to Drive up to 10 Meters Shielded Twisted-Pair Cable
  • Supports AC-Coupling Data Transmission
  • 100Ω Integrated Termination Resistor at LVDS Input
  • Power-Down Control
  • Available @SPEED BIST to DS90UR124 to Validate Link Integrity
  • All LVCMOS Inputs & Control Pins Have Internal Pulldown
  • Schmitt Trigger Inputs on OS[2:0] to Minimize Metastable Conditions
  • Outputs Tri-Stated Through DEN
  • On-Chip Filters for PLLs
  • Power Supply Range 3.3V ± 10%
  • Automotive Temperature Range −40°C to +105°C
  • Greater Than 8kV ESD Tolerance
  • Meets ISO 10605 ESD and AEC-Q100 Compliance

All trademarks are the property of their respective owners.

The DS99R421 converts a FPD-Link input with 4 non-DC Balanced LVDS (3 LVDS Data + LVDS Clock) plus 3 over-sampled low speed control bits into a single LVDS DC-balanced serial stream with embedded clock information. This single serial stream simplifies transferring the 24-bit bus over a single differential pair of PCB traces and cable by eliminating the skew problems between the 3 parallel LVDS data inputs and LVDS clock paths. It saves system cost by narrowing 4 LVDS pairs to 1 LVDS pair that in turn reduce PCB layers, cable width, connector size, and pins.

The DS99R421 incorporates a single serialized LVDS signal on the high-speed I/O. Embedded clock LVDS provides a low power and low noise environment for reliably transferring data over a serial transmission path. By optimizing the converter output edge rate for the operating frequency range EMI is further reduced.

In addition the device features pre-emphasis to boost signals over longer distances using lossy cables. Internal DC balanced encoding is used to support AC-Coupled interconnects.

The DS99R421 converts a FPD-Link input with 4 non-DC Balanced LVDS (3 LVDS Data + LVDS Clock) plus 3 over-sampled low speed control bits into a single LVDS DC-balanced serial stream with embedded clock information. This single serial stream simplifies transferring the 24-bit bus over a single differential pair of PCB traces and cable by eliminating the skew problems between the 3 parallel LVDS data inputs and LVDS clock paths. It saves system cost by narrowing 4 LVDS pairs to 1 LVDS pair that in turn reduce PCB layers, cable width, connector size, and pins.

The DS99R421 incorporates a single serialized LVDS signal on the high-speed I/O. Embedded clock LVDS provides a low power and low noise environment for reliably transferring data over a serial transmission path. By optimizing the converter output edge rate for the operating frequency range EMI is further reduced.

In addition the device features pre-emphasis to boost signals over longer distances using lossy cables. Internal DC balanced encoding is used to support AC-Coupled interconnects.

下载 观看带字幕的视频 视频

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
参考设计

TIDA-00136 — 用于汽车 TFT LCD 显示屏的带 OpenLDI 接口的 WVGA 数字视频串行器/解串器参考设计

TIDA-00136 参考设计是一种高速串行视频接口,通过此接口,可将采用 OpenLDI (LVDS) 接口的远程汽车 WVGA TFT LCD 显示屏连接到视频处理系统。此设计使用 TI 的 FPD-Link II SerDes 技术,通过屏蔽双绞线或同轴电缆传输未压缩的视频数据。应用示例包括后座娱乐系统、汽车仪表组和主机显示器。此设计通过整合 DS99R421Q1-EVK 和 DS90UR124-Q1 板来形成该解决方案。
设计指南: PDF
原理图: PDF
封装 引脚 下载
WQFN (NJK) 36 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频