DS90LV048A 3V LVDS 四路 CMOS 差动线路接收器 | 德州仪器 TI.com.cn

DS90LV048A (正在供货)

3V LVDS 四路 CMOS 差动线路接收器

3V LVDS 四路 CMOS 差动线路接收器 - DS90LV048A
数据表
 

备选器件推荐

描述

The DS90LV048A device is a quad CMOS flow-through differential line receiver designed for applications requiring ultra-low power dissipation and high data rates. The device is designed to support data rates in excess of 400 Mbps (200 MHz) using Low Voltage Differential Signaling (LVDS) technology.

The DS90LV048A accepts low voltage (350 mV typical) differential input signals and translates them to 3-V CMOS output levels. The receiver supports a TRI-STATE function that may be used to multiplex outputs. The receiver also supports open, shorted, and terminated (100-Ω) input fail-safe. The receiver output is HIGH for all fail-safe conditions. The DS90LV048A has a flow-through pinout for easy PCB layout.

The EN and EN inputs are ANDed together and control the TRI-STATE outputs. The enables are common to all four receivers. The DS90LV048A and companion LVDS line driver (for example, DS90LV047A) provide a new alternative to high-power PECL/ECL devices for high-speed point-to-point interface applications.

特性

  • > 400-Mbps (200-MHz) Switching Rates
  • Flow-Through Pinout Simplifies PCB Layout
  • 150-ps Channel-to-Channel Skew (Typical)
  • 100-ps Differential Skew (Typical)
  • 2.7-ns Maximum Propagation Delay
  • 3.3-V Power Supply Design
  • High Impedance LVDS Inputs on Power Down
  • Low Power Design (40 mW at 3.3-V Static)
  • Interoperable With Existing 5-V LVDS Drivers
  • Accepts Small Swing (350 mV Typical) Differential Signal Levels
  • Supports Input Failsafe
    • Open, Short, and Terminated
  • 0 V to –100 mV Threshold Region
  • Conforms to ANSI/TIA/EIA-644 Standard
  • Operating Temperature Range: –40°C to +85°C
  • Available in SOIC and TSSOP Package

参数

与其它产品相比 缓冲器、驱动器/接收器和交叉点 邮件 下载到电子表格中
Part number 立即下单 Device type Protocols Number of Tx Number of Rx Input signal Output signal Signaling rate (Mbps) ESD HBM (kV) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
DS90LV048A 立即下单 Receiver     LVDS     0     4     LVDS     TTL
LVTTL    
400     10     -40 to 85     SOIC | 16
TSSOP | 16    
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
DS90LV047A 立即下单 Driver     LVDS     4     0     TTL
LVTTL
CMOS    
LVDS     400     10     -40 to 85     SOIC | 16
TSSOP | 16    
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
DSLVDS1047 立即下单 Driver     LVDS     4     0     TTL
LVTTL
CMOS    
LVDS     400     1.2     -40 to 85     TSSOP | 16     16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
DSLVDS1048 立即下单 Receiver     LVDS     0     4     LVDS     TTL
LVTTL    
400     10     -40 to 85     TSSOP | 16     16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
SN65LVDS047 立即下单 Driver     LVDS     4     0     TTL
LVTTL
CMOS    
LVDS     400     10     -40 to 85     SOIC | 16
TSSOP | 16    
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
SN65LVDS048A 立即下单 Receiver     LVDS     0     4     LVDS     TTL
LVTTL    
400     10     -40 to 85     SOIC | 16
TSSOP | 16    
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)