DS90LV031AQML

正在供货

3V LVDS 四路 CMOS 差分线路驱动器

产品详情

Function Driver Protocols LVDS Number of transmitters 4 Number of receivers 0 Supply voltage (V) 3.3 Signaling rate (Mbps) 400 Input signal LVTTL Output signal LVDS Rating Military Operating temperature range (°C) -55 to 125
Function Driver Protocols LVDS Number of transmitters 4 Number of receivers 0 Supply voltage (V) 3.3 Signaling rate (Mbps) 400 Input signal LVTTL Output signal LVDS Rating Military Operating temperature range (°C) -55 to 125
CFP (NAD) 16 62.9285 mm² 9.91 x 6.35
  • High impedance LVDS outputs with power-off
  • Low differential skew
  • Low propagation delay
  • 3.3V power supply design
  • ±350 mV differential signaling
  • Low power dissipation
  • Interoperable with existing 5V LVDS devices
  • Compatible with IEEE 1596.3 SCI LVDS standard
  • Compatible with proposed TIA/EIA-644 LVDS standard
  • Pin compatible with DS26C31
  • Typical Rise/Fall times of 800pS.
  • Typical Tri-State Enable/Disable delays of less than 5nS.

All trademarks are the property of their respective owners. TRI-STATE is a trademark of Texas Instruments.

  • High impedance LVDS outputs with power-off
  • Low differential skew
  • Low propagation delay
  • 3.3V power supply design
  • ±350 mV differential signaling
  • Low power dissipation
  • Interoperable with existing 5V LVDS devices
  • Compatible with IEEE 1596.3 SCI LVDS standard
  • Compatible with proposed TIA/EIA-644 LVDS standard
  • Pin compatible with DS26C31
  • Typical Rise/Fall times of 800pS.
  • Typical Tri-State Enable/Disable delays of less than 5nS.

All trademarks are the property of their respective owners. TRI-STATE is a trademark of Texas Instruments.

The DS90LV031A is a quad CMOS differential line driver designed for applications requiring ultra low power dissipation and high data rates. The device is designed to support data rates in excess of 400 Mbps (200 MHz) utilizing Low Voltage Differential Signaling (LVDS) technology.

The DS90LV031A accepts low voltage TTL/CMOS input levels and translates them to low voltage (350 mV) differential output signals. In addition the driver supports a TRI-STATE function that may be used to disable the output stage, disabling the load current, and thus dropping the device to an ultra low idle power state of 13 mW typical.

The EN and EN* inputs allow active Low or active High control of the TRI-STATE outputs. The enables are common to all four drivers. The DS90LV031A and companion line receiver (DS90LV032A) provide a new alternative to high power psuedo-ECL devices for high speed point-to-point interface applications.

The DS90LV031A is a quad CMOS differential line driver designed for applications requiring ultra low power dissipation and high data rates. The device is designed to support data rates in excess of 400 Mbps (200 MHz) utilizing Low Voltage Differential Signaling (LVDS) technology.

The DS90LV031A accepts low voltage TTL/CMOS input levels and translates them to low voltage (350 mV) differential output signals. In addition the driver supports a TRI-STATE function that may be used to disable the output stage, disabling the load current, and thus dropping the device to an ultra low idle power state of 13 mW typical.

The EN and EN* inputs allow active Low or active High control of the TRI-STATE outputs. The enables are common to all four drivers. The DS90LV031A and companion line receiver (DS90LV032A) provide a new alternative to high power psuedo-ECL devices for high speed point-to-point interface applications.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 DS90LV031AQML 3V LVDS Quad CMOS Differential Line Driver 数据表 (Rev. A) 2013年 4月 17日
* SMD DS90LV031AQML SMD 5962-98651 2016年 6月 21日
更多文献资料 Die D/S DS90LV031 MDS 3V LVDS Quad CMOS Differential Line Driver 2012年 9月 7日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DS90LV047-48AEVM — DS90LV047-48AEVM 评估模块

The DS90LV047-48AEVM is an evaluation module (EVM) designed for performance and functional evaluation of Texas Instruments' DS90LV047A 3-V LVDS quad CMOS differential line driver and DS90LV048A 3-V LVDS CMOS differential line receiver. With this kit, users can quickly evaluate the output (...)
用户指南: PDF
TI.com 上无现货
仿真模型

DS90LV031A IBIS Model

SNLM020.ZIP (13 KB) - IBIS Model
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
CFP (NAD) 16 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频