DS90LV012A

正在供货

400Mbps LVDS 单路高速差动接收器

产品详情

Function Receiver Protocols BLVDS, LVDS, LVPECL Number of transmitters 0 Number of receivers 1 Supply voltage (V) 3.3 Signaling rate (MBits) 400 Input signal BLVDS, LVDS, LVPECL Output signal CMOS Rating Catalog Operating temperature range (°C) -40 to 85
Function Receiver Protocols BLVDS, LVDS, LVPECL Number of transmitters 0 Number of receivers 1 Supply voltage (V) 3.3 Signaling rate (MBits) 400 Input signal BLVDS, LVDS, LVPECL Output signal CMOS Rating Catalog Operating temperature range (°C) -40 to 85
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Compatible with ANSI TIA/EIA-644-A Standard
  • >400 Mbps (200 MHz) switching rates
  • 100 ps differential skew (typical)
  • 3.5 ns maximum propagation delay
  • Integrated line termination resistor (102Ω typical)
  • Single 3.3V power supply design (2.7V to 3.6V range)
  • Power down high impedance on LVDS inputs
  • Accepts small swing (350 mV typical) differential signal levels
  • LVDS receiver inputs accept LVDS/BLVDS/LVPECL inputs
  • Supports open, short and terminated input fail-safe
  • Pinout simplifies PCB layout
  • Low Power Dissipation (10mW typical@ 3.3V static)
  • SOT-23 5-lead package
  • Leadless WSON-8 package (3x3 mm body size)
  • Electrically similar to the DS90LV018A
  • Fabricated with advanced CMOS process technology
  • Industrial temperature operating range (−40°C to +85°C)

All trademarks are the property of their respective owners.

  • Compatible with ANSI TIA/EIA-644-A Standard
  • >400 Mbps (200 MHz) switching rates
  • 100 ps differential skew (typical)
  • 3.5 ns maximum propagation delay
  • Integrated line termination resistor (102Ω typical)
  • Single 3.3V power supply design (2.7V to 3.6V range)
  • Power down high impedance on LVDS inputs
  • Accepts small swing (350 mV typical) differential signal levels
  • LVDS receiver inputs accept LVDS/BLVDS/LVPECL inputs
  • Supports open, short and terminated input fail-safe
  • Pinout simplifies PCB layout
  • Low Power Dissipation (10mW typical@ 3.3V static)
  • SOT-23 5-lead package
  • Leadless WSON-8 package (3x3 mm body size)
  • Electrically similar to the DS90LV018A
  • Fabricated with advanced CMOS process technology
  • Industrial temperature operating range (−40°C to +85°C)

All trademarks are the property of their respective owners.

The DS90LV012A and DS90LT012A are single CMOS differential line receivers designed for applications requiring ultra low power dissipation, low noise, and high data rates. The devices are designed to support data rates in excess of 400 Mbps (200 MHz) utilizing Low Voltage Differential Swing (LVDS) technology

The DS90LV012A and DS90LT012A accept low voltage (350 mV typical) differential input signals and translates them to 3V CMOS output levels. The receivers also support open, shorted, and terminated (100Ω) input fail-safe. The receiver output will be HIGH for all fail-safe conditions. The DS90LV012A has a pinout designed for easy PCB layout. The DS90LT012A includes an input line termination resistor for point-to-point applications.

The DS90LV012A and DS90LT012A, and companion LVDS line driver provide a new alternative to high power PECL/ECL devices for high speed interface applications.

The DS90LV012A and DS90LT012A are single CMOS differential line receivers designed for applications requiring ultra low power dissipation, low noise, and high data rates. The devices are designed to support data rates in excess of 400 Mbps (200 MHz) utilizing Low Voltage Differential Swing (LVDS) technology

The DS90LV012A and DS90LT012A accept low voltage (350 mV typical) differential input signals and translates them to 3V CMOS output levels. The receivers also support open, shorted, and terminated (100Ω) input fail-safe. The receiver output will be HIGH for all fail-safe conditions. The DS90LV012A has a pinout designed for easy PCB layout. The DS90LT012A includes an input line termination resistor for point-to-point applications.

The DS90LV012A and DS90LT012A, and companion LVDS line driver provide a new alternative to high power PECL/ECL devices for high speed interface applications.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 8
类型 标题 下载最新的英语版本 日期
* 数据表 DS90LV012A / DS90LT012A 3V LVDS Single CMOS Differential Line Receiver 数据表 (Rev. D) 2013年 4月 17日
应用手册 低压差分信号 (LVDS) 在 LED 灯墙中的应用 英语版 2022年 5月 19日
应用手册 Applications of Low-Voltage Differential Signaling (LVDS) in Ultrasound Scanners 2019年 6月 29日
应用简报 LVDS to Improve EMC in Motor Drives 2018年 9月 27日
应用简报 How Far, How Fast Can You Operate LVDS Drivers and Receivers? 2018年 8月 3日
应用简报 How to Terminate LVDS Connections with DC and AC Coupling 2018年 5月 16日
更多文献资料 Die D/S DS90LV012A MDC MWC 3V LVDS Single CMOS Differential Line Receiver 2013年 1月 8日
应用手册 An Overview of LVDS Technology 1998年 10月 5日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DS90LV011-12AEVM — 单通道 LVDS 驱动器和接收器评估模块

The DS90LV011-12AEVM is an evaluation module designed for performance and functional evaluation of the Texas Instruments DS90LV011A 3-V LVDS  Differential Line Driver and DS90LV012A 3-V LVDS Differential Line Receiver. With this kit, users can quickly evaluate the output waveform (...)

用户指南: PDF
TI.com 上无现货
评估板

DSLVDS1001-1002EVM — 单通道 LVDS 驱动器和接收器评估模块

DSLVDS1001-1002EVM 是一个评估模块,专为评估德州仪器 (TI) DSLVDS1001 3.3V LVDS 差动线路驱动器和 DSLVDS1002 3.3V LVDS 差动线路接收器的性能和功能而设计。利用该套件,用户可以快速评估 DSLVDS1001 和 DSLVDS1002 支持的输出波形特性和信号完整性。利用接头引脚,可以访问 DSLVDS1001 和 DSLVDS1002 输入和输出,并且有助于连接到实验室设备或用户系统以进行性能评估。
用户指南: PDF
TI.com 上无现货
仿真模型

DS90LV012A IBIS Model

SNLM048.ZIP (23 KB) - IBIS Model
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 下载
SOT-23 (DBV) 5 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频