DS90C032QML (正在供货)

LVDS Quad CMOS Differential Line Receiver

LVDS Quad CMOS Differential Line Receiver - DS90C032QML
数据表
 

备选器件推荐

描述

The DS90C032 is a quad CMOS differential line receiver designed for applications requiring ultra low power dissipation and high data rates.

The DS90C032 accepts low voltage differential input signals and translates them to CMOS (TTL compatible) output levels. The receiver supports a TRI-STATE function that may be used to multiplex outputs. The receiver also supports OPEN Failsafe and terminated (100Ω) input Failsafe with the addition of external failsafe biasing. Receiver output will be HIGH for both Failsafe conditions.

The DS90C032 provides power-off high impedance LVDS inputs. This feature assures minimal loading effect on the LVDS bus lines when VCC is not present.

The DS90C032 and companion line driver (DS90C031) provide a new alternative to high power pseudo-ECL devices for high speed point-to-point interface applications.

特性

  • Single Event Latchup (SEL) Immune 120 MeV-cm2/mg
  • High Impedance LVDS Inputs with Power-Off.
  • Accepts Small Swing (330 mV) Differential Signal Levels
  • Low Power Dissipation
  • Low Differential Skew
  • Low Chip to Chip Skew
  • Pin Compatible with DS26C32A
  • Compatible with IEEE 1596.3 SCI LVDS Standard

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 LVDS/M-LVDS/ECL/CML 产品

 
No. of Tx
No. of Rx
Input Signal
Output Signal
ESD HBM (kV)
ICC (Max) (mA)
Function
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
DS90C032QML DS90LV032AQML
4    4   
4    4   
LVDS    LVDS   
TTL    LVTTL   
2    4.5   
11    15   
Receiver    Receiver   
Military    Military   
-55 to 125    -55 to 85   
LCCC    CFP   
20LCCC: 79 mm2: 8.89 x 8.89(LCCC)    See datasheet (CFP)   

其它合格版本 DS90C032QML

版本 器件型号 定义
宇航 DS90C032QML-SP 抗辐射、陶瓷封装,适用于太空应用