DS90C031QML-SP

正在供货

LVDS 四路 CMOS 差分线路驱动器

产品详情

Function Driver Protocols LVDS Number of transmitters 4 Number of receivers 0 Supply voltage (V) 5 Signaling rate (Mbps) 155.5 Input signal TTL Output signal LVDS Rating Space Operating temperature range (°C) -55 to 125
Function Driver Protocols LVDS Number of transmitters 4 Number of receivers 0 Supply voltage (V) 5 Signaling rate (Mbps) 155.5 Input signal TTL Output signal LVDS Rating Space Operating temperature range (°C) -55 to 125
CFP (NAC) 16 62.9285 mm² 9.91 x 6.35 CFP (NAD) 16 62.9285 mm² 9.91 x 6.35 DIESALE (Y) See data sheet
  • Radiation guaranteed 100 krad(Si)
  • High impedance LVDS outputs with power-off
  • ±350 mV differential signaling
  • Low power dissipation
  • Low differential skew
  • Low propagation delay
  • Pin compatible with DS26C31
  • Compatible with IEEE 1596.3 SCI LVDS standard
  • Compatible with proposed TIA LVDS standard
  • Fail safe logic for floating inputs

All trademarks are the property of their respective owners.

  • Radiation guaranteed 100 krad(Si)
  • High impedance LVDS outputs with power-off
  • ±350 mV differential signaling
  • Low power dissipation
  • Low differential skew
  • Low propagation delay
  • Pin compatible with DS26C31
  • Compatible with IEEE 1596.3 SCI LVDS standard
  • Compatible with proposed TIA LVDS standard
  • Fail safe logic for floating inputs

All trademarks are the property of their respective owners.

The DS90C031 is a quad CMOS differential line driver designed for applications requiring ultra low power dissipation and high data rates.

The  DS90C031 accepts TTL/CMOS input levels and translates them to low voltage (350 mV) differential output signals. In addition the driver supports a TRI-STATE function that may be used to disable the output stage, thus dropping the device to a low idle power state of 11 mW typical.

In addition, the DS90C031 provides power-off high impedance LVDS outputs. This feature assures minimal loading effect on the LVDS bus lines when VCC is not present. The DS90C031 and companion line receiver (DS90C032) provide a new alternative to high power psuedo-ECL devices for high speed point-to-point interface applications.

The DS90C031 is a quad CMOS differential line driver designed for applications requiring ultra low power dissipation and high data rates.

The  DS90C031 accepts TTL/CMOS input levels and translates them to low voltage (350 mV) differential output signals. In addition the driver supports a TRI-STATE function that may be used to disable the output stage, thus dropping the device to a low idle power state of 11 mW typical.

In addition, the DS90C031 provides power-off high impedance LVDS outputs. This feature assures minimal loading effect on the LVDS bus lines when VCC is not present. The DS90C031 and companion line receiver (DS90C032) provide a new alternative to high power psuedo-ECL devices for high speed point-to-point interface applications.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 13
类型 标题 下载最新的英语版本 日期
* 数据表 DS90C031QML LVDS Quad CMOS Differential Line Driver 数据表 (Rev. B) 2013年 3月 4日
* SMD DS90C031QML-SP SMD 5962-95833 2016年 6月 21日
* 辐射与可靠性报告 DS90C031xRQMLV SEE Report 2012年 5月 9日
* 辐射与可靠性报告 DS90C031xRQMLV TID Report 2012年 5月 9日
应用简报 经 DLA 批准的 QML 产品优化 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2024年 6月 10日
选择指南 TI Space Products (Rev. J) 2024年 2月 12日
更多文献资料 TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 2023年 8月 31日
应用手册 单粒子效应置信区间计算 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 12月 2日
应用手册 重离子轨道环境单粒子效应估算 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 11月 30日
应用简报 How Far, How Fast Can You Operate LVDS Drivers and Receivers? 2018年 8月 3日
应用简报 How to Terminate LVDS Connections with DC and AC Coupling 2018年 5月 16日
更多文献资料 Die D/S DS90C031 MDR Lvds Quad Cmos Differential Line Driver 2012年 9月 7日
应用手册 AN-1110 LVDS Quad Dynamic I CC vs Frequency 2004年 5月 15日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

DS90C031 IBIS Model

SNLM075.ZIP (4 KB) - IBIS Model
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
CFP (NAC) 16 Ultra Librarian
CFP (NAD) 16 Ultra Librarian
DIESALE (Y)

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频