DS90C031QML-SP
- Radiation guaranteed 100 krad(Si)
- High impedance LVDS outputs with power-off
- ±350 mV differential signaling
- Low power dissipation
- Low differential skew
- Low propagation delay
- Pin compatible with DS26C31
- Compatible with IEEE 1596.3 SCI LVDS standard
- Compatible with proposed TIA LVDS standard
- Fail safe logic for floating inputs
All trademarks are the property of their respective owners.
The DS90C031 is a quad CMOS differential line driver designed for applications requiring ultra low power dissipation and high data rates.
The DS90C031 accepts TTL/CMOS input levels and translates them to low voltage (350 mV) differential output signals. In addition the driver supports a TRI-STATE function that may be used to disable the output stage, thus dropping the device to a low idle power state of 11 mW typical.
In addition, the DS90C031 provides power-off high impedance LVDS outputs. This feature assures minimal loading effect on the LVDS bus lines when VCC is not present. The DS90C031 and companion line receiver (DS90C032) provide a new alternative to high power psuedo-ECL devices for high speed point-to-point interface applications.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | DS90C031QML LVDS Quad CMOS Differential Line Driver 数据表 (Rev. B) | 2013年 3月 4日 | |||
* | SMD | DS90C031QML-SP SMD 5962-95833 | 2016年 6月 21日 | |||
* | 辐射与可靠性报告 | DS90C031xRQMLV SEE Report | 2012年 5月 9日 | |||
* | 辐射与可靠性报告 | DS90C031xRQMLV TID Report | 2012年 5月 9日 | |||
更多文献资料 | TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) | 2023年 8月 31日 | ||||
应用手册 | 单粒子效应置信区间计算 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2022年 12月 2日 | |
应用手册 | 重离子轨道环境单粒子效应估算 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2022年 11月 30日 | |
选择指南 | TI Space Products (Rev. I) | 2022年 3月 3日 | ||||
应用简报 | How Far, How Fast Can You Operate LVDS Drivers and Receivers? | 2018年 8月 3日 | ||||
应用简报 | How to Terminate LVDS Connections with DC and AC Coupling | 2018年 5月 16日 | ||||
更多文献资料 | Die D/S DS90C031 MDR Lvds Quad Cmos Differential Line Driver | 2012年 9月 7日 | ||||
应用手册 | AN-1110 LVDS Quad Dynamic I CC vs Frequency | 2004年 5月 15日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | 下载 |
---|---|---|
CFP (NAC) | 16 | 查看选项 |
CFP (NAD) | 16 | 查看选项 |
DIESALE (Y) | — |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。