DS26F32MQML (正在供货)

Quad Differential Line Receivers

Quad Differential Line Receivers - DS26F32MQML



The DS26F32 is a quad differential line receiver designed to meet the requirements of EIA Standards RS-422 and RS-423, and Federal Standards 1020 and 1030 for balanced and unbalanced digital data transmission.

The DS26F32 offers improved performance due to the use of state-of-the-art L-FAST bipolar technology. The L-FAST technology allows for higher speeds and lower currents by utilizing extremely short gate delay times. Thus, the DS26F32 features lower power, extended temperature range, and improved specifications.

The device features an input sensitivity of 200 mV over the input common mode range of ±7.0V. The DS26F32 provides an enable function common to all four receivers and TRI-STATE outputs with 8.0 mA sink capability. Also, a fail-safe input/output relationship keeps the outputs high when the inputs are open.

The DS26F32 offers optimum performance when used with the DS26F31 Quad Differential Line Driver.


  • Input Voltage Range of ±7.0V (Differential or Common Mode) ±0.2V Sensitivity over the Input Voltage Range
  • High Input Impedance
  • Operation from Single +5.0V Supply
  • Input Pull-Down Resistor Prevents Output Oscillation on Unused Channels
  • TRI-STATE Outputs, with Choice of Complementary Enables, for Receiving Directly onto a Data Bus

All trademarks are the property of their respective owners.


参数 与其它产品相比 差分驱动器/接收器(非 RS422/485)

Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
-55 to 125    -55 to 125   
See datasheet (CFP)
20LCCC: 79 mm2: 8.89 x 8.89(LCCC)   
See datasheet (CDIP)   
Military    Military   

其它合格版本 DS26F32MQML

版本 器件型号 定义
宇航 DS26F32MQML-SP 抗辐射、陶瓷封装,适用于太空应用