DS26F31MQML

正在供货

四路高速差分线路驱动器

产品详情

Number of receivers 0 Number of transmitters 4 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 10 Fault protection (V) -7 to 7 Common-mode range (V) -6 to 6 Number of nodes 10 Isolated No Supply current (max) (µA) 40000 Rating Military Operating temperature range (°C) -55 to 125
Number of receivers 0 Number of transmitters 4 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 10 Fault protection (V) -7 to 7 Common-mode range (V) -6 to 6 Number of nodes 10 Isolated No Supply current (max) (µA) 40000 Rating Military Operating temperature range (°C) -55 to 125
CFP (NAD) 16 62.9285 mm² 9.91 x 6.35 LCCC (NAJ) 20 79.0321 mm² 8.89 x 8.89
  • Operation from Single +5.0V Supply
  • Outputs Won't Load Line When VCC = 0V
  • Output Short Circuit Protection
  • Meets the Requirements of EIA Standard RS-422
  • High Output Drive Capability for 100Ω Terminated Transmission Lines

All trademarks are the property of their respective owners.

  • Operation from Single +5.0V Supply
  • Outputs Won't Load Line When VCC = 0V
  • Output Short Circuit Protection
  • Meets the Requirements of EIA Standard RS-422
  • High Output Drive Capability for 100Ω Terminated Transmission Lines

All trademarks are the property of their respective owners.

The DS26F31M is a quad differential line driver designed for digital data transmission over balanced lines. The DS26F31M meets all the requirements of EIA Standard RS-422 and Federal Standard 1020. It is designed to provide unipolar differential drive to twisted-pair or parallel-wire transmission lines.

The DS26F31M offers improved performance due to the use of state-of-the-art L-FAST bipolar technology. The L-FAST technology allows for higher speeds and lower currents by utilizing extremely short gate delay times. Thus, the DS26F31M features lower power, extended temperature range, and improved specifications.

The circuit provides an enable and disable function common to all four drivers. The DS26F31M features TRI-STATE outputs and logical OR-ed complementary enable inputs. The inputs are all LS compatible and are all one unit load.

The DS26F31M offers optimum performance when used with the DS26F32 Quad Differential Line Receiver.

The DS26F31M is a quad differential line driver designed for digital data transmission over balanced lines. The DS26F31M meets all the requirements of EIA Standard RS-422 and Federal Standard 1020. It is designed to provide unipolar differential drive to twisted-pair or parallel-wire transmission lines.

The DS26F31M offers improved performance due to the use of state-of-the-art L-FAST bipolar technology. The L-FAST technology allows for higher speeds and lower currents by utilizing extremely short gate delay times. Thus, the DS26F31M features lower power, extended temperature range, and improved specifications.

The circuit provides an enable and disable function common to all four drivers. The DS26F31M features TRI-STATE outputs and logical OR-ed complementary enable inputs. The inputs are all LS compatible and are all one unit load.

The DS26F31M offers optimum performance when used with the DS26F32 Quad Differential Line Receiver.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
AM26LV31E 正在供货 具有 +/-15kV IEC ESD 保护的低电压高速四路差分线路驱动器 Catalog version
DS26F32MQML 正在供货 四路差分线路接收器 Companion Quad Differential Line Receivers

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 DS26F31MQML Quad High Speed Differential Line Drivers 数据表 (Rev. A) 2013年 4月 15日
* SMD DS26F31MQML SMD 5962-78023 2016年 6月 21日
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
CFP (NAD) 16 查看选项
LCCC (NAJ) 20 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频