DS26C32AT

正在供货

CMOS 四路差分线路接收器

产品详情

Number of receivers 4 Number of transmitters 0 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 30 IEC 61000-4-2 contact (±V) None Fault protection (V) -14 to 14 Common-mode range (V) -14 to 14 Number of nodes 32 Isolated No Supply current (max) (µA) 23000 Rating Catalog Operating temperature range (°C) -40 to 85
Number of receivers 4 Number of transmitters 0 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 30 IEC 61000-4-2 contact (±V) None Fault protection (V) -14 to 14 Common-mode range (V) -14 to 14 Number of nodes 32 Isolated No Supply current (max) (µA) 23000 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 16 59.4 mm² 9.9 x 6
  • CMOS Design for Low Power
  • ±0.2V Sensitivity over Input Common Mode Voltage Range
  • Typical Propagation Delays: 19 ns
  • Typical Input hysteresis: 60 mV
  • Inputs Won't Load Line When VCC = 0V
  • Meets the Requirements of EIA Standard RS-422
  • TRI-STATE Outputs for Connection to System Buses
  • Available in Surface Mount
  • Mil-Std-883C Compliant

All trademarks are the property of their respective owners.

  • CMOS Design for Low Power
  • ±0.2V Sensitivity over Input Common Mode Voltage Range
  • Typical Propagation Delays: 19 ns
  • Typical Input hysteresis: 60 mV
  • Inputs Won't Load Line When VCC = 0V
  • Meets the Requirements of EIA Standard RS-422
  • TRI-STATE Outputs for Connection to System Buses
  • Available in Surface Mount
  • Mil-Std-883C Compliant

All trademarks are the property of their respective owners.

The DS26C32A is a quad differential line receiver designed to meet the RS-422, RS-423, and Federal Standards 1020 and 1030 for balanced and unbalanced digital data transmission, while retaining the low power characteristics of CMOS.

The DS26C32A has an input sensitivity of 200 mV over the common mode input voltage range of ±7V. The DS26C32A features internal pull-up and pull-down resistors which prevent output oscillation on unused channels.

The DS26C32A provides an enable and disable function common to all four receivers. It also features TRI-STATE outputs with 6 mA source and sink capability. This product is pin compatible with the DS26LS32A and the AM26LS32.

The DS26C32A is a quad differential line receiver designed to meet the RS-422, RS-423, and Federal Standards 1020 and 1030 for balanced and unbalanced digital data transmission, while retaining the low power characteristics of CMOS.

The DS26C32A has an input sensitivity of 200 mV over the common mode input voltage range of ±7V. The DS26C32A features internal pull-up and pull-down resistors which prevent output oscillation on unused channels.

The DS26C32A provides an enable and disable function common to all four receivers. It also features TRI-STATE outputs with 6 mA source and sink capability. This product is pin compatible with the DS26LS32A and the AM26LS32.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 DS26C32AT/DS26C32AM Quad Differential Line Receiver 数据表 (Rev. C) 2013年 4月 15日
应用手册 AN-903 A Comparison of Differential Termination Techniques (Rev. B) 2013年 4月 26日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

DS26C32AT IBIS Model

SNLM067.ZIP (7 KB) - IBIS Model
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
SOIC (D) 16 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频