DS16F95QML-SP EIA-485/EIA-422A Differential Bus Transceivers | 德州仪器 TI.com.cn

DS16F95QML-SP (正在供货)

EIA-485/EIA-422A Differential Bus Transceivers

EIA-485/EIA-422A Differential Bus Transceivers - DS16F95QML-SP
数据表
 

备选器件推荐

  • DS16F95QML  - 器件与被比较器件具有相似功能,但并不功能等效。 

描述

The DS16F95 Differential Bus Transceiver is a monolithic integrated circuit designed for bidirectional data communication on balanced multipoint bus transmission lines. The transceiver meets EIA standard RS-485 as well as RS-422A.

The DS16F95 offers improved performance due to the use of state-of-the-art L-FAST bipolar technology. The L-FAST technology allows for higher speeds and lower currents by utilizing extremely short gate delay times. Thus, the DS16F95QML features lower power, extended temperature range and improved specifications.

The DS16F95 combines a TRI-STATE differential line driver and a differential input line receiver, both of which operate from a single 5.0V power supply. The driver and receiver have an active Enable that can be externally connected to function as a direction control. The driver differential outputs and the receiver differential inputs are internally connected to form differential input/output (I/O) bus ports that are designed to offer minimum loading to the bus whenever the driver is disabled or when VCC = 0V. These ports feature wide positive and negative common mode voltage ranges, making the device suitable for multipoint applications in noisy environments.

The driver is designed to accommodate loads of up to 60 mA of sink or source current and features positive and negative current limiting in addition to thermal shutdown for protection from line fault conditions.

The DS16F95 can be used in transmission line applications employing the DS96F172 and the DS96F174 quad differential line drivers and the DS96F173 and DS96F175 quad differential line receivers.

特性

  • Radiation Ensured 300 krad(Si)
  • Meets EIA-485 and EIA-422A
  • Meets SCSI-1 (5 MHZ) Specifications
  • Designed for Multipoint Transmission
  • Wide Positive and Negative Input/Output Bus Voltage Ranges
  • Thermal Shutdown Protection
  • Driver Positive and Negative Current-Limiting
  • High Impedance Receiver Input
  • Receiver Input Hysteresis of 50 mV Typical
  • Operates from Single 5.0V Supply
  • Reduced Power Consumption
  • Pin Compatible with DS3695 and SN75176A

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 RS-485/RS-422

 
Supply Voltage(s) (Nom) (V)
Number of TX
Number of RX
Duplex
HBM ESD (kV)
Number of nodes
Common mode range
ICC (Max) (mA)
Isolated
Rating
Operating temperature range (C)
Package Group
DS16F95QML-SP DS16F95QML
5     5    
1     1    
1     1    
Half     Half    
5     5    
32     32    
-7 to 12     -7 to 12    
0.5     0.5    
No     No    
Space     Military    
-55 to 125     -55 to 125    
CFP | 10     CDIP | 8
CFP | 10
LCCC | 20