DS16F95
- Meets EIA-485 and EIA-422A
- Meets SCSI-1 (5 MHZ) Specifications
- Designed for Multipoint Transmission
- Wide Positive and Negative Input/Output Bus Voltage Ranges
- Thermal Shutdown Protection
- Driver Positive and Negative Current-Limiting
- High Impedance Receiver Input
- Receiver Input Hysteresis of 50 mV Typical
- Operates from Single 5.0V Supply
- Reduced Power Consumption
- Pin Compatible with DS3695 and SN75176A
- Military Temperature Range Available
- Qualified for MIL-STD 883C
- Standard Military Drawings (SMD) Available
- Available in 8-Pin CDIP (NAB0008A) or SOIC (D) Package
All trademarks are the property of their respective owners.
The DS16F95/DS36F95 Differential Bus Transceiver is a monolithic integrated circuit designed for bidirectional data communication on balanced multipoint bus transmission lines. The transceiver meets both EIA-485 and EIA-422A standards.
The DS16F95/DS36F95 offers improved performance due to the use of L-FAST bipolar technology. The L-FAST technology allows for higher speeds and lower currents by minimizing gate delay times. Thus, the DS16F95 and DS36F95 consume less power, and feature an extended temperature range as well as improved specifications.
The DS16F95/DS36F95 combines a Tri-state differential line driver and a differential input line receiver, both of which operate from a single 5.0V power supply. The driver and receiver have an active Enable that can be externally connected to function as a direction control. The driver differential outputs and the receiver differential inputs are internally connected to form differential input/output (I/O) bus ports that are designed to offer minimum loading to the bus whenever the driver is disabled or when VCC = 0V. These ports feature wide positive and negative common mode voltage ranges, making the device suitable for multipoint applications in noisy environments.
The driver is designed to accommodate loads of up to 60 mA of sink or source current and features positive and negative current limiting in addition to thermal shutdown for protection from line fault conditions.
The DS16F95/DS36F95 can be used in transmission line applications employing the DS96F172 and the DS96F174 quad differential line drivers and the DS96F173 and DS96F175 quad differential line receivers.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | DS16F95, DS36F95 EIA-485/EIA-422A Differential Bus Transceiver 数据表 (Rev. D) | 2013年 4月 12日 | |||
更多文献资料 | Die D/S DS16F95 MDR MCD1160A EIA-48 5/EIA-422A Differential Bus Transceivers | 2012年 10月 24日 | ||||
更多文献资料 | Die D/S DS16F95 MDS MCD1160A EIA-485/EIA-422A Differential Bus Transceivers | 2012年 10月 24日 | ||||
更多文献资料 | Die D/S DS16F95 MDS MCD2200A EIA-485/EIA-422A Differential Bus Transceivers | 2012年 10月 24日 | ||||
更多文献资料 | Die D/SDAC121S101 MDR MCD3080A 12-Bit Micro Power Digital-to-Analog Conv w/ Rail | 2012年 10月 24日 | ||||
更多文献资料 | Die D/S DS16F95 MDA Eia-485/Eia-422A Differential Bus Transceivers | 2012年 9月 6日 | ||||
更多文献资料 | Die D/S DS16F95 MDR Eia-485/Eia-422A Differential Bus Transceivers | 2012年 9月 6日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | 下载 |
---|---|---|
DIESALE (Y) | — |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点