产品详情

Number of full bridges 1 Vs (min) (V) 8.2 Vs ABS (max) (V) 47 Peak output current (A) 6 RDS(ON) (HS + LS) (mΩ) 200 Sleep current (µA) 10 Control mode PWM Control interface Hardware (GPIO) Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
Number of full bridges 1 Vs (min) (V) 8.2 Vs ABS (max) (V) 47 Peak output current (A) 6 RDS(ON) (HS + LS) (mΩ) 200 Sleep current (µA) 10 Control mode PWM Control interface Hardware (GPIO) Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Single H-Bridge Current-Control Motor Driver
  • 8.2-V to 45-V Operating Supply Voltage Range
  • Five-Bit Winding Current Control Allows Up to 32 Current Levels
  • Low MOSFET RDS(on) Typical 0.2 Ω (HS + LS)
  • 5-A Maximum Drive Current at 24 V, 25°C
  • Built-In 3.3-V Reference Output
  • Industry-Standard PWM Control Interface
  • Thermally Enhanced Surface Mount Package
  • Protection Features:
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • VM Undervoltage Lockout (UVLO)
    • Fault Condition Indication Pin (nFAULT)

All trademarks are the property of their respective owners.

  • Single H-Bridge Current-Control Motor Driver
  • 8.2-V to 45-V Operating Supply Voltage Range
  • Five-Bit Winding Current Control Allows Up to 32 Current Levels
  • Low MOSFET RDS(on) Typical 0.2 Ω (HS + LS)
  • 5-A Maximum Drive Current at 24 V, 25°C
  • Built-In 3.3-V Reference Output
  • Industry-Standard PWM Control Interface
  • Thermally Enhanced Surface Mount Package
  • Protection Features:
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • VM Undervoltage Lockout (UVLO)
    • Fault Condition Indication Pin (nFAULT)

All trademarks are the property of their respective owners.

The DRV8842 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has one H-bridge driver, and is intended to drive one DC motor, one coil of a stepper motor, or other loads. The output driver block consists of N-channel power MOSFETs configured as an H-bridge. The DRV8842 can supply up to 5-A peak or 3.5-A RMS output current (with proper heatsinking at 24 V and 25°C).

Separate inputs to independently control each half of the H-bridge are provided.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature.

TheDRV8842 is available in a 28-pin HTSSOP package with PowerPAD (Eco-friendly: RoHS & no Sb/Br).

For all available packages, see the orderable addendum at the end of the datasheet.

The DRV8842 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has one H-bridge driver, and is intended to drive one DC motor, one coil of a stepper motor, or other loads. The output driver block consists of N-channel power MOSFETs configured as an H-bridge. The DRV8842 can supply up to 5-A peak or 3.5-A RMS output current (with proper heatsinking at 24 V and 25°C).

Separate inputs to independently control each half of the H-bridge are provided.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature.

TheDRV8842 is available in a 28-pin HTSSOP package with PowerPAD (Eco-friendly: RoHS & no Sb/Br).

For all available packages, see the orderable addendum at the end of the datasheet.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
DRV8873 正在供货 具有集成电流检测和电流检测反馈功能的 40V、10A H 桥电机驱动器 Lower voltage support and higher current capabilities
DRV8874 正在供货 具有集成电流检测反馈功能的 40V、6A H 桥电机驱动器 DRV8874 reduces BOM cost, board space and power consumption with integrated current sensing

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 9
类型 标题 下载最新的英语版本 日期
* 数据表 DRV8842 DC Motor Driver IC 数据表 (Rev. G) PDF | HTML 2016年 3月 23日
应用手册 有刷电机和步进电机电流调节的配置方法 (Rev. B) 英语版 (Rev.B) PDF | HTML 2021年 11月 29日
应用手册 电机驱动器电路板布局的最佳实践 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2021年 8月 5日
应用手册 Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML 2021年 7月 22日
应用手册 PowerPAD™ Thermally Enhanced Package (Rev. H) 2018年 7月 6日
应用手册 Understanding Motor Driver Current Ratings 2012年 2月 6日
用户指南 CPG005_DRV88xx Evaluation Modules 2011年 4月 27日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
应用简报 PowerPAD® 轻松实现 (Rev. B) 2004年 5月 12日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DRV8842EVM — 用于 DRV8842 的评估模块

DRV8843 评估模块包含一个带 PWM 控制接口的 2.5A 双路 H 桥式电机驱动器以及少量可用来驱动两个刷式直流电机、单路双极步进电机或 4 个螺线管的外部组件。板载 MSP430 MCU 与软件/GUI 支持信令和控制并支持 PWM 速度控制。通过 DRV8843EVM,设计人员能够轻松快速地使用他们的特定应用评估 DRV8843 电机驱动器。

用户指南: PDF
TI.com 上无现货
支持软件

SLVC362 Software: CPG005 - DRV88xx EVM

支持的产品和硬件

支持的产品和硬件

产品
有刷直流 (BDC) 电机驱动器
DRV8840 具有相位/使能控制功能的 45V、5A H 桥电机驱动器 DRV8842 具有电流调节功能的 47V、5A H 桥电机驱动器 DRV8842-EP 具有 PWM 控制功能的 47V、5A 有刷直流或半双极步进电机驱动器
硬件开发
评估板
DRV8840EVM 用于 DRV8840 的评估模块 DRV8842EVM 用于 DRV8842 的评估模块
封装 引脚 下载
HTSSOP (PWP) 28 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频