SLVSBA4E June 2012  – June 2016 DRV8837 , DRV8838

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1Absolute Maximum Ratings
    2. 6.2ESD Ratings
    3. 6.3Recommended Operating Conditions
    4. 6.4Thermal Information
    5. 6.5Electrical Characteristics
    6. 6.6Timing Requirements
    7. 6.7Typical Characteristics
  7. Detailed Description
    1. 7.1Overview
    2. 7.2Functional Block Diagram
    3. 7.3Feature Description
      1. 7.3.1Bridge Control
      2. 7.3.2Sleep Mode
      3. 7.3.3Power Supplies and Input Pins
      4. 7.3.4Protection Circuits
        1. 7.3.4.1VCC Undervoltage Lockout
        2. 7.3.4.2Overcurrent Protection (OCP)
        3. 7.3.4.3Thermal Shutdown (TSD)
    4. 7.4Device Functional Modes
  8. Application and Implementation
    1. 8.1Application Information
    2. 8.2Typical Application
      1. 8.2.1Design Requirements
      2. 8.2.2Detailed Design Procedure
        1. 8.2.2.1Motor Voltage
        2. 8.2.2.2Low-Power Operation
      3. 8.2.3Application Curves
  9. Power Supply Recommendations
    1. 9.1Bulk Capacitance
  10. 10Layout
    1. 10.1Layout Guidelines
    2. 10.2Layout Example
    3. 10.3Power Dissipation
  11. 11Device and Documentation Support
    1. 11.1Documentation Support
      1. 11.1.1Related Documentation
    2. 11.2Related Links
    3. 11.3Receiving Notification of Documentation Updates
    4. 11.4Community Resources
    5. 11.5Trademarks
    6. 11.6Electrostatic Discharge Caution
    7. 11.7Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
订购信息

1 Features

  • H-Bridge Motor Driver
    • Drives a DC Motor or Other Loads
    • Low MOSFET On-Resistance: HS + LS 280 mΩ
  • 1.8-A Maximum Drive Current
  • Separate Motor and Logic Supply Pins:
    • Motor VM: 0 to 11 V
    • Logic VCC: 1.8 to 7 V
  • PWM or PH-EN Interface
    • DRV8837: PWM, IN1 and IN2
    • DRV8838: PH and EN
  • Low-Power Sleep Mode With 120-nA Maximum Sleep Current
    • nSLEEP pin
  • Small Package and Footprint
    • 8-Pin WSON With Thermal Pad
    • 2.0 × 2.0 mm
  • Protection Features
    • VCC Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)

2 Applications

  • Cameras
  • DSLR Lenses
  • Consumer Products
  • Toys
  • Robotics
  • Medical Devices

3 Description

The DRV883x family of devices provides an integrated motor driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered motion control applications. The device can drive one dc motor or other devices like solenoids. The output driver block consists of N-channel power MOSFETs configured as an H-bridge to drive the motor winding. An internal charge pump generates needed gate drive voltages.

The DRV883x family of devices can supply up to
1.8 A of output current. It operates on a motor power supply voltage from 0 to 11 V, and a device power supply voltage of 1.8 V to 7 V.

The DRV8837 device has a PWM (IN1-IN2) input interface; the DRV8838 device has a PH-EN input interface. Both interfaces are compatible with industry-standard devices.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
DRV8837WSON (8)2.00 mm × 2.00 mm
DRV8838
  1. For all available packages, see the orderable addendum at the end of the data sheet.

DRV883x Simplified Diagram

DRV8837 DRV8838 FAD_img_SLVSBA4.gif